23 Auto Switch Mounting Series CA2 [Stainless Steel Mounting Screw] The following stainless steel mounting screw kit (including set screws) is also available. Use it in accordance with the operating environment. (Since the auto switch mounting bracket is not included, order it separately.) BBA1: For D-A5/A6/F5/J5 types BBA3: For D-B5/B6/G5/K5 types Note 2) Refer to the WEB catalog or Best Pneumatics No. 2 for details on the BBA1 and BBA3. The above stainless steel screws are used when a cylinder is shipped with D-F5BA or G5BA auto switches. When only an auto switch is shipped independently, the BBA1 or BBA3 is attached. Note 3) When using the D-M9ュA(V) or Y7BA, do not use the steel set screws which are included with the auto switch mounting brackets above (BA7-ュュュ, BA4-ュュュ). Order a stainless steel screw kit (BBA1) separately, and use the M4 x 6L stainless steel set screws included in the BBA1. Note 4) There is a difference in the cylinder tube thickness depending on the cylinder model. When a band mounting type is used as an applicable auto switch and a cylinder model is changed, use caution. Note 1) Auto switch brackets are included in the D-A3ュC/A44C/G39C/K39C types. Specify the part number as follows depending on the cylinder size when ordering. (Example) o40: D-A3ュC-4, o50: D-A3ュC-5, o63: D-A3ュC-6, o80: D-A3ュC-8, o100: D-A3ュC-10 . The figure shows the mounting example for the D-A9ュ(V)/M9ュ(V)/M9ュW(V)/M9ュA(V)L types. Auto switch model Bore size (mm) 40 50 63 80 100 D-A3ョ/A44 D-G39/K39 BDS-04M BDS-05M BMB1-063 BMB1-080 BMB1-100 D-B5ョ/B64 D-B59W D-G5ョ/K59 D-G5ョW/K59W D-G59F D-G5NT D-G5NB BH2-040 BA5-050 BAF-06 BAF-08 BAF-10 Auto switch model Bore size (mm) 40 50 63 80 100 D-A9ョ/A9ョV D-M9ョ/M9ョV D-M9ョW/M9ョWV D-M9ョA/M9ョAV BA7-040 BA7-040 BA7-063 BA7-080 BA7-080 D-A5ョ/A6ョ D-A59W D-F5ョ/J5ョ D-F5ョW/J59W D-F59F/F5NT BT-04 BT-04 BT-06 BT-08 BT-08 D-A3ョC/A44C D-G39C/K39C BA3-040 BA3-050 BA3-063 BA3-080 BA3-100 D-Z7ョ/Z80 D-Y59ョ/Y69ョ D-Y7P/Y7PV D-Y7ョW/Y7ョWV D-Y7BA BA4-040 BA4-040 BA4-063 BA4-080 BA4-080 D-P3DW BMB9-050S BMB9-050S BA9T-063S BA9T-080S BA9T-080S D-P4DW BAP2-040 BAP2-040 BAP2-063 BAP2-080 BAP2-080 . With pre-wired connector is also available for solid state auto switches. For details, refer to the WEB catalog or Best Pneumatics No. 2. . Normally closed (NC = b contact) solid state auto switches (D-F9G/F9H/Y7G/Y7H) are also available. For details, refer to the WEB catalog or Best Pneumatics No. 2. . Wide range detection type, solid state auto switch (D-G5NBL) is also available. For details, refer to the WEB catalog or Best Pneumatics No. 2. Other than the applicable auto switches listed in “How to Order”, the following auto switches are mountable. Refer to the WEB catalog or Best Pneumatics No. 2 for the detailed specifications. Type Model Electrical entry Features Reed D-A93V/A96V Grommet (Perpendicular) . D-A90V Without indicator light D-A53/A56/B53/Z73/Z76 Grommet (In-line) . D-A67/Z80 Without indicator light Solid state D-M9NV/M9PV/M9BV Grommet (Perpendicular) . D-Y69A/Y69B/Y7PV D-M9NWV/M9PWV/M9BWV Diagnostic indication D-Y7NWV/Y7PWV/Y7BWV (2-color indication) D-M9NAV/M9PAV/M9BAV Water resistant (2-color) D-Y59A/Y59B/Y7P Grommet (In-line) . D-F59/F5P/J59 D-Y7NW/Y7PW/Y7BW Diagnostic indication D-F59W/F5PW/J59W (2-color indication) D-F5BA/Y7BA Water resistant (2-color) D-F5NT/G5NT With timer D-P5DW Magnetic field resistant (2-color) Auto Switch Mounting Brackets/Part No. CA2W CA2 Standard Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch