![]() |
yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz es20-223-cm2@@@105 / 122 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
A H H H W1 C C0.5 oDA T 30‹ . H 30‹ . H T W1 C WA .C0.5 file chamfer H R sphere TP H R sphere H B AL MM 30‹ oDC . H L W L 30‹ oRD oRD B MM AL H 30‹ H 30‹ . . MM AL H 30‹ . . Series CM2 Simple Specials These changes are dealt with Simple Specials System. *1: Except rod end bracket and pivot bracket *2: Except rod end bracket Symbol: A8 Symbol: A9 Symbol: A10 Symbol: A11 Symbol: A4 Symbol: A5 Symbol: A6 Symbol: A7 Symbol: A0 Symbol: A1 Symbol: A2 Symbol: A3 D . 6 ð“ D.1 mm, 6 < D . 25 ð“ D.2 mm, D > 25 ð“ D.4 mm 3. In the case of double rod type and single acting retraction type, enter the dimensions when the rod is retracted. Precautions 1. SMC will make appropriate arrangements if no dimension, tolerance, or finish instructions are given in the diagram. 2. Standard dimensions marked with g.h will be as follows to the rod diameter (D). Enter any special dimension you desire. -XA0 to XA30 Symbol 1 Change of Rod End Shape Applicable Series Series Action Symbol for change of rod end shape Note Standard type CM2 Double acting, Single rod XA0 to 30 *1 Single acting (Spring return/extend) XA0 to 30 *1 CM2W Double acting, Double rod XA0 to 30 Non-rotating rod type CM2K Double acting, Single rod XA0,1,6,10,11,13,14,17,19,21 *1 Single acting (Spring return/extend) XA0,1,6,10,11,13,14,17,19,21 *1 CM2KW Double acting, Double rod XA0,1,6,10,11,13,14,17,19,21 *1 Direct mount type CM2R Double acting, Single rod XA0 to 30 *2 Direct mount, Non-rotating rod type CM2RK Double acting, Single rod XA0,1,6,10,11,13,14,17,19,21 *2 Standard type (Air-hydro type) CM2H Double acting, Single rod XA0 to 30 CM2WH Double acting, Double rod XA0 to 30 Centralized piping type CM2lP Double acting, Single rod XA0 to 30 With end lock CBM2 Double acting, Single rod XA0 to 30 For details, refer to the Simple Specials System in the WEB catalog. http://www.smcworld.com 103 |