![]() |
【DO!BOOK・ページリンク】 es20-223-cm2 11 / 122 10秒後にBOOKのページに移動します |
Mounting style Bore size Stroke This type has the One-touch fitting integrated in a cylinder, which enables to reduce the piping labor and installing space dramatically. Built-in One-touch Fittings (The shape is the same as the existing product.) CM2 F Built-in One-touch fittings Specifications Applicable Tubing O.D./I.D. * Auto switch can be mounted. Caution 1. One-touch fitting cannot be replaced. . One-touch fitting is press-fit into the cover, thus cannot be replaced. 2. Refer to Fittings and Tubing Precautions (Best Pneumatics No. 6) for handling One-touch fittings. Bore size (mm) 20 25 32 40 Applicable tubing O.D./I.D. (mm) 6/4 6/4 6/4 8/6 Applicable tubing material Can be used for either nylon, soft nylon or polyurethane tubing. Action Double acting, Single rod Bore size (mm) o20, o25, o32, o40 Max. operating pressure 1.0 MPa Min. operating pressure 0.05 MPa Cushion Rubber bumper Piping One-touch fittings Piston speed 50 to 750 mm/s Mounting Basic, Axial foot, Rod flange, Head flange, Single clevis, Double clevis, Rod trunnion, Head trunnion, Integral clevis, Boss-cut O For construction, refer to page 12. O Since the dimensions of mounting style are the same as pages 14 to 21, refer to those pages. A low hydraulic pressure cylinder used at a pressures of 1.0 MPa or below. Through the concurrent use of the CC series air-hydro unit, it is possible to operate at a constant or low speeds or to effect an intermediate stop, just like a hydraulic unit, while using pneumatic equipment such as a valve. Specifications * Auto switch can be mounted. Dimensions are the same as the standard type. ** For details, refer to pages 101 to 117. Type Air-hydro Fluid Turbine oil Action Double acting, Single rod Bore size (mm) o20, o25, o32, o40 Proof pressure 1.5 MPa Max. operating pressure 1.0 MPa Min. operating pressure 0.18 MPa Piston speed 15 to 300 mm/s Ambient and fluid temperature +5 to +60°C Stroke length tolerance +1.4 0 mm Cushion Rubber bumper (Standard equipment) Mounting Basic, Axial foot, Rod flange, Head flange, Single clevis, Double clevis, Rod trunnion, Head trunnion, Integral clevis, Integral clevis (90°), Boss-cut Made to Order** -XAl Change of rod end shape -XC3 Special port location CM2H Mounting style Bore size . Stroke Rod boot Z . Made to Order Air-hydro Air-hydro 9 Series CM2 |