![]() |
【DO!BOOK・ページリンク】 es20-223-cm2 2 / 122 10秒後にBOOKのページに移動します |
CM2 Air Cylinder 86° 90° 26° Single clevis Max. rotating angle 202° Rod trunnion Head trunnion Female thread Male thread Selectable Female rod end available as standard Rod end styles suitable for the application can be selected. Fine adjustment of the auto switch position is possible by simply loosening the screw attached to the auto switch. Easy fine adjustment of auto switch position Transparent switch bracket improves visibility of indicator LED. Fine adjustment of auto switch Screw attached to auto switch Switch bracket LED color indicator New series added !Non-rotating rod type, single acting CM2K series is added. The models with rod end bracket and/or pivot bracket part numbers are expanded. !CM2-Z (Single acting), CM2K-Z, CM2R-Z, CM2RK-Z Rotating angle: Max. 202° (Bore size 40 mm) Single clevis and trunnion pivot brackets are available. Air Cylinder o20, o25, o32, o40 CAT.ES20-223C Series CM2 New RoHS |