![]() |
【DO!BOOK・ページリンク】 es20-223-cm2 34 / 122 10秒後にBOOKのページに移動します |
2 x P (Rc, NPT, G) 2 x NN Width across flats KA 2 x oEh8 Width across flats KA NA MM H1 H2 Width across flats B2 Width across flats B1 G oD AL A K F H S + Stroke F G ZZ + 2 x Stroke H + Stroke AL K A oD MM NA oI Effective thread length 2 x FL 8 l 8 JH oe ZZ + 2 x Stroke h JW Width across flats B3 l + Stroke 8 8 JH JW oe 8 8 f f oe ZZ + 2 x Stroke h h + Stroke Width across flats B3 Width across flats B3 l 45° WA WA Cushion needle (Width across flats 1.5) Cushion needle (Width across flats 1.5) 45° f H ZZ + 2 x Stroke Thread depth A1 Female thread MM 3.5 CM2WB Bore size . Stroke Z Basic (Double-side Bossed) (B) Female rod end With air cushion With rod boot (Both sides) With rod boot (One side) * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. With Rod Boot With Air Cushion Female Rod End (mm) With Rod Boot (mm) (mm) (mm) (mm) Bore size B3 e f h l ZZ (Both sides) 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 20 30 36 18 68 81 93 106 131 12.5 25 37.5 50 75 198 224 248 274 324 25 32 36 18 72 85 97 110 135 12.5 25 37.5 50 75 206 232 256 282 332 32 32 36 18 72 85 97 110 135 12.5 25 37.5 50 75 208 234 258 284 334 40 41 46 20 77 90 102 115 140 12.5 25 37.5 50 75 242 268 292 318 368 Bore size ZZ (One side) JH JW 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 20 171 184 196 209 234 23.5 10.5 25 179 192 204 217 242 23.5 10.5 32 181 194 206 219 244 23.5 10.5 40 215 228 240 253 278 27 10.5 Bore size WA 20 12 25 12 32 11 40 16 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 102 25 8 20 M5 x 0.8 102 32 12 20 M6 x 1 104 40 13 21 M8 x 1.25 130 Bore size A AL B1 B2 D E F FL G H H1 H2 I K KA MM NA NN P S ZZ 20 18 15.5 13 26 8 20 0 .0.033 13 10.5 8 41 5 8 28 5 6 M8 x 1.25 24 M20 x 1.5 1/8 62 144 25 22 19.5 17 32 10 26 0 .0.033 13 10.5 8 45 6 8 33.5 5.5 8 M10 x 1.25 30 M26 x 1.5 1/8 62 152 32 22 19.5 17 32 12 26 0 .0.033 13 10.5 8 45 6 8 37.5 5.5 10 M10 x 1.25 34.5 M26 x 1.5 1/8 64 154 40 24 21 22 41 14 32 0 .0.039 16 13.5 11 50 8 10 46.5 7 12 M14 x 1.5 42.5 M32 x 2 1/4 88 188 32 Air Cylinder: Standard Type Double Acting, Double Rod Series CM2W CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |