![]() |
【DO!BOOK・ページリンク】 es20-223-cm2 35 / 122 10秒後にBOOKのページに移動します |
WA WA 2 x P Width across flats KA (Rc, NPT, G) Width across flats ュNA 4 x oLD 2 x oLC Width across flats KA H K F G H2 A AL Width across flats B1 H1 oD MM Y X Z LT ZZ + 2 x Stroke LS + Stroke S + Stroke Z + Stroke G A AL F K oI X Y MM oD LH B LX LZ Width across flats B2 H + Stroke 45° Cushion needle (Width across flats 1.5) Female thread MM Thread depth A1 3.5 H ZZ + 2 x Stroke CM2WL Bore size . Stroke Z Axial Foot (L) Female rod end With air cushion * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. Female Rod End (mm) * In the case of with rod boot, refer to basic type on page 32. * The bracket is shipped together. With Air Cushion (mm) (mm) Bore size A AL B B1 B2 D F G H H1 H2 I K KA LC LD LH LS LT LX LZ MM NA P S X Y Z ZZ 20 18 15.5 40 13 26 8 13 8 41 5 8 28 5 6 4 6.8 25 102 3.2 40 55 M8 x 1.25 24 1/8 62 20 8 21 144 25 22 19.5 47 17 32 10 13 8 45 6 8 33.5 5.5 8 4 6.8 28 102 3.2 40 55 M10 x 1.25 30 1/8 62 20 8 25 152 32 22 19.5 47 17 32 12 13 8 45 6 8 37.5 5.5 10 4 6.8 28 104 3.2 40 55 M10 x 1.25 34.5 1/8 64 20 8 25 154 40 24 21 54 22 41 14 16 11 50 8 10 46.5 7 12 4 7 30 134 3.2 55 75 M14 x 1.5 42.5 1/4 88 23 10 27 188 Bore size WA 20 12 25 12 32 11 40 16 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 102 25 8 20 M5 x 0.8 102 32 12 20 M6 x 1 104 40 13 21 M8 x 1.25 130 33 Series CM2W |