![]() |
【DO!BOOK・ページリンク】 es20-223-cm2 49 / 122 10秒後にBOOKのページに移動します |
.0.040 .0.076 +0.058 0 NA NA Effective thread length FL H1 NN oD oE MM H A K F AL RR U L oCD hole H10 Axis d9 .0.040 .0.076 +0.058 oCD hole H10 0 Axis d9 oCI P G CX NA oI CZ CL oD oE MM AL A K H + Stroke H1 NN G P F RR U L oCI oI CX NA CZ CL Width across flats KA Width across flats KA S + Stroke Z+1.2 0 + Stroke ZZ+1.2 0 + Stroke S + Stroke Z+1.2 0 + 2 x Stroke ZZ+1.2 0 + 2 x Stroke +0.2 +0.1 +0.2 +0.1 Width across flats B1 Width across flats B1 Plug with fixed orifice Plug with fixed orifice Effective thread length FL CM2D Bore size . Stroke ST Z Double Clevis (D) (mm) Dimensions by Stroke (mm) 1 to 50 51 to 100 101 to 150 151 to 200 201 to 250 S Z ZZ S Z ZZ S Z ZZ S Z ZZ S Z ZZ 20 87 158 167 112 183 192 137 208 217 . . . . . . 25 87 162 171 112 187 196 137 212 221 . . . . . . 32 89 164 173 114 189 198 139 214 223 164 239 248 . . . 40 113 202 213 138 227 238 163 252 263 188 277 288 213 302 313 Stroke Symbol Bore size Bore size A AL B1 CD CI CL CX CZ D E F FL G H H1 I K KA L MM NA NN P RR U 20 18 15.5 13 9 24 25 10 19 8 20 0 .0.033 13 10.5 8 41 5 28 5 6 30 M8 x 1.25 24 M20 x 1.5 1/8 9 14 25 22 19.5 17 9 30 25 10 19 10 26 0 .0.033 13 10.5 8 45 6 33.5 5.5 8 30 M10 x 1.25 30 M26 x 1.5 1/8 9 14 32 22 19.5 17 9 30 25 10 19 12 26 0 .0.033 13 10.5 8 45 6 37.5 5.5 10 30 M10 x 1.25 34.5 M26 x 1.5 1/8 9 14 40 24 21 22 10 38 41.2 15 30 14 32 0 .0.039 16 13.5 11 50 8 46.5 7 12 39 M14 x 1.5 42.5 M32 x 2 1/4 11 18 * Refer to page 42 for female thread dimensions. Spring extend Spring return 47 Series CM2 |