![]() |
【DO!BOOK・ページリンク】 es20-223-cm2 58 / 122 10秒後にBOOKのページに移動します |
Effective thread length 2 x FL 2 x RcP Width across flats KB 2 x oEh8 2 x NN NA MM AL A H Width across flats B1 H1 Width across flats B2 H2 G F ZZ + Stroke S + Stroke F G NA oI ZZ + Stroke JH JW l 8 8 oe f h ZZ + Stroke Width across flats B3 45° WA WA Cushion needle (Width across flats 1.5) 45° Cushion needle (Width across flats 1.5) ZZ + Stroke H Thread depth A1 Female thread MM CM2KB Bore size . Stroke Z Basic (Double-side Bossed) (B) Female Rod End The dimensions are the same as standard type, double acting, single rod, except the configuration of the piston rod. Refer to pages 14 to 21. Specifications for the auto switch equipped type are the same as the CDM2 series standard type. Dimensions of Each Mounting Bracket Boss-cut With Air Cushion (mm) With Rod Boot (mm) (mm) (mm) (mm) Symbol Bore size B3 e f h l ZZ JH JW 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 20 30 36 18 68 81 93 106 131 12.5 25 37.5 50 75 143 156 168 181 206 23.5 10.5 25 32 36 18 72 85 97 110 135 12.5 25 37.5 50 75 147 160 172 185 210 23.5 10.5 32 32 36 18 72 85 97 110 135 12.5 25 37.5 50 75 149 162 174 187 212 23.5 10.5 40 41 46 20 77 90 102 115 140 12.5 25 37.5 50 75 181 194 206 219 244 27 10.5 Stroke Bore size ZZ Without rod boot With rod boot 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 20 103 130 143 155 168 193 25 107 134 147 159 172 197 32 109 136 149 161 174 199 40 138 165 178 190 203 228 Bore size WA 20 13 25 13 32 13 40 16 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 95 25 8 20 M5 x 0.8 95 32 12 20 M6 x 1 97 40 13 21 M8 x 1.25 125 Bore size A AL B1 B2 E F FL G H H1 H2 I KB MM NA NN P S ZZ 20 18 15.5 13 26 20 0 .0.033 13 10.5 8 41 5 8 28 8.2 M8 x 1.25 24 M20 x 1.5 1/8 62 116 25 22 19.5 17 32 26 0 .0.033 13 10.5 8 45 6 8 33.5 10.2 M10 x 1.25 30 M26 x 1.5 1/8 62 120 32 22 19.5 17 32 26 0 .0.033 13 10.5 8 45 6 8 37.5 12.2 M10 x 1.25 34.5 M26 x 1.5 1/8 64 122 40 24 21 22 41 32 0 .0.039 16 13.5 11 50 8 10 46.5 14.2 M14 x 1.5 42.5 M32 x 2 1/4 88 154 * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. Female rod end With air cushion With rod boot Boss-cut 56 Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod Series CM2K CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |