![]() |
【DO!BOOK・ページリンク】 es20-223-cm2 73 / 122 10秒後にBOOKのページに移動します |
Front mounting style Bottom mounting style Relief port GC GC M5 x 0.8 Relief port M5 x 0.8 O For construction, refer to page 72. O Since the dimensions of mounting style are the same as pages 73 and 74, refer to those pages. Construction For detailed specifications about the clean series, refer to the WEB catalog. The type which is applicable for using inside the clean room graded Class 100 by making an actuator’s rod section a double seal construction and discharging by relief port directly to the outside of clean room. A low hydraulic pressure cylinder used at a pressures of 1.0 MPa or below. Through the concurrent use of the CC series air-hydro unit, it is possible to operate at a constant or low speeds or to effect an intermediate stop, just like a hydraulic unit, while using pneumatic equipment such as a valve. Specifications * Auto switch can be mounted. Dimensions are the same as the standard type. ** For details, refer to pages 101 to 117. Type Air-hydro Fluid Turbine oil Action Double acting, Single rod Bore size (mm) o20, o25, o32, o40 Proof pressure 1.5 MPa Max. operating pressure 1.0 MPa Min. operating pressure 0.18 MPa Piston speed 15 to 300 mm/s Cushion Rubber bumper Ambient and fluid temperature +5 to +60°C Stroke length tolerance +1.4 0 mm Mounting Bottom mounting style, Front mounting style Made to Order** -XC3 Special port location (mm) Bore size (mm) GC 20 6 25 6 32 7 40 9 Specifications * Auto switch can be mounted. Action Double acting, Single rod Bore size (mm) o20, o25, o32, o40 Max. operating pressure 1.0 MPa Min. operating pressure 0.05 MPa Cushion Rubber bumper (Standard equipment) Relief port size M5 x 0.8 Piston speed 30 to 400 mm/s Mounting Bottom mounting style, Front mounting style CM2HR Mounting style Bore size . Stroke Z . Made to Order Air-hydro 10-CM2R Mounting style Bore size . Stroke Z Clean Series (With relief port) Clean Series Air-hydro 71 Series CM2R |