![]() |
【DO!BOOK・ページリンク】 es20-223-cm2 80 / 122 10秒後にBOOKのページに移動します |
ZZ + Stroke H Thread depth A1 Female thread MM ZZ + Stroke H Thread depth A1 Female thread MM N N oI GB N N oI GB 2 x RcP 2 x oLD Width across LX flats KB L LH B oND MM Width across flats B1 H1 AL A H X Y GA S + Stroke ZZ + Stroke 4 x FF 2 x RcP FX F Width across flats KB FX F oND MM Width across flats B1 H1 GA AL A H S + Stroke ZZ + Stroke 3 3 CM2RKA Bore size . Stroke Z CM2RKB Bore size . Stroke Z Bottom Mounting Style Female rod end Female Rod End (mm) (mm) Bore size A1 H MM ZZ 20 8 10 M4 x 0.7 86 25 8 10 M5 x 0.8 86 32 12 10 M6 x 1 88 40 13 10 M8 x 1.25 114 Bore size Stroke range A AL B B1 GA GB H H1 I KB L LD LH LX MM N ND P S X Y ZZ 20 1 to 150 18 15.5 30.3 13 22 8 27 5 28 8.2 33.5 o5.5, o9.5 counterbore depth 6.5 15 21 M8 x 1.25 24 20 0 .0.033 1/8 76 39 12 103 25 1 to 200 22 19.5 36.3 17 22 8 31 6 33.5 10.2 39 o6.6, o11 counterbore depth 7.5 18 25 M10 x 1.25 30 26 0 .0.033 1/8 76 43 12 107 32 1 to 200 22 19.5 42.3 17 22 8 31 6 37.5 12.2 47 o9, o14 counterbore depth 10 21 30 M10 x 1.25 34.5 26 0 .0.033 1/8 78 43 12 109 40 1 to 300 24 21 52.3 22 27 11 34 8 46.5 14.2 58.5 o11, o17.5 counterbore depth 12.5 26 38 M14 x 1.5 42.5 32 0 .0.039 1/4 104 49 15 138 * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. Front Mounting Style Female rod end Female Rod End (mm) (mm) Bore size A1 H MM ZZ 20 8 10 M4 x 0.7 86 25 8 10 M5 x 0.8 86 32 12 10 M6 x 1 88 40 13 10 M8 x 1.25 114 Bore size Stroke range A AL B1 F FF FX GA GB H H1 I KB MM N ND P S ZZ 20 1 to 150 18 15.5 13 30.4 M5 x 0.8 depth 9 22 22 8 27 5 28 8.2 M8 x 1.25 24 20 0 .0.033 1/8 76 103 25 1 to 200 22 19.5 17 36.4 M6 x 1 depth 11 26 22 8 31 6 33.5 10.2 M10 x 1.25 30 26 0 .0.033 1/8 76 107 32 1 to 200 22 19.5 17 42.4 M6 x 1 depth 11 30 22 8 31 6 37.5 12.2 M10 x 1.25 34.5 26 0 .0.033 1/8 78 109 40 1 to 300 24 21 22 52.4 M8 x 1.25 depth 14 36 27 11 34 8 46.5 14.2 M14 x 1.5 42.5 32 0 .0.039 1/4 104 138 * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. 78 Air Cylinder: Direct Mount, Non-rotating Rod Type Double Acting, Single Rod Series CM2RK CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |