![]() |
【DO!BOOK・ページリンク】 es20-223-cm2 89 / 122 10秒後にBOOKのページに移動します |
H H + stroke ZZ + 2 x stroke Width across flats KA Double Rod Type End Lock Cylinder Non-rotating Rod Type End Lock Cylinder CBM2W Double rod type end lock cylinder Mounting style Bore size Stroke H Manual release type Specifications Note 1) Auto switch can be mounted. Note 2) Refer to the Precautions on page 90 when mounting flange and trunnion brackets on the end lock side. Note 3) When exceeding 300 strokes, refer to the stroke selection table on front matter 34 in Best Pneumatics No. 2. * Dimensions for other bore sizes are the same as the double acting single rod model. Dimensions Bore size (mm) H ZZ 20 41 144 25 45 152 32 45 154 40 50 188 Action Double acting, Double rod Bore size (mm) o20, o25, o32, o40 Max. operating pressure 1.0 MPa Min. operating pressure 0.15 MPa Cushion Rubber bumper Piston speed 50 to 750 mm/s Mounting Basic, Foot, Flange, Trunnion Lock position Head end lock Max. manufacturable stroke 500 mm CBM2K Non-rotating rod type end lock cylinder Mounting style Bore size Stroke H Manual release type Note 1) Auto switch can be mounted. Note 2) Refer to the Precautions on page 90 for the head flange and head trunnion types. Note 3) When exceeding 300 strokes, refer to the stroke selection table on front matter 34 in Best Pneumatics No. 2. * Dimensions for other bore sizes are the same as the double acting single rod model. Specifications Dimensions Action Double acting, Double rod Bore size (mm) o20, o25, o32, o40 Max. operating pressure 1.0 MPa Min. operating pressure 0.15 MPa Cushion Rubber bumper Piston speed 50 to 500 mm/s Mounting Basic, Foot, Rod flange, Head flange, Single clevis, Double clevis, Rod trunnion, Head trunnion Lock position Head end lock Max. manufacturable stroke 1000 mm Bore size (mm) KA 20 8.2 25 10.2 32 12.2 40 14.2 87 Series CBM2 |