【DO!BOOK・ページリンク】
es20-226-cj2   101 / 120

BOOKをみる

10秒後にBOOKのページに移動します


* The values in ( ) are measured from the end of the auto switch mounting bracket. * The values in [ ] for bore size o6 are for the double rod type (Series CJ2W). Auto Switch Proper Mounting Position (Detection at stroke end) and Its Mounting Height (mm) Auto Switch Mounting Height (mm) (mm) * Adjust the auto switch after confirming the operating condition in the actual setting. Auto Switch Proper Mounting Position (Single acting type excluded) (mm) Auto switch model Bore size Band mounting D-M9l D-M9lV D-M9lW D-M9lWV D-M9lA D-M9lAV D-A9l D-A9lV D-H7l D-H7C D-H7NF D-H7lW D-H7BA D-C7l D-C80 D-C73C D-C80C A B A B A B A B 6 5.5 (4.5) [12] 5.5 (4.5) [4] 1.5 (0.5) [8] 1.5 (0.5) [0] 1 (7.5) 1 (0) 2 (8.5) 2 (0.5) 10 (5) 6 (5) 6 (1) 2 (1) 2 1.5 1.5 2.5 2.5 16 (5.5) 6.5 (5.5) 6.5 (1.5) 2.5 (1.5) 2.5 2 2 3 3 Auto switch model Bore size Rail mounting D-M9l D-M9lV D-M9lW D-M9lWV D-M9lA D-M9lAV D-A9l D-A9lV D-F7l/J79 D-F7lW/J79W D-F7lV/F7lWV D-F79F D-J79C D-F7BA D-F7BAV D-A7lH/A80H D-A73C/A80C D-F7NT D-A7l D-A80 D-A79W A B A B A B A B A B A B 6 . . . . . . . . . . . . 10 4.5 4.5 0.5 0.5 3.5 3.5 8.5 8.5 3 3 0.5 0.5 16 5 5 1 1 4 4 9 9 3.5 3.5 1 1 Auto switch model Bore size Band mounting D-M9l D-M9lW D-M9lA D-A9l D-M9lV D-M9lWV D-M9lAV D-A9lV D-H7l/H7lW D-H7NF D-H7BA D-C7l/C80 D-H7C D-C73C D-C80C Hs Hs Hs Hs Hs 6 15 16 15 18 17.5 10 17 18 17 20 19.5 16 20.5 21 20.5 23.5 23 Auto switch model Bore size Rail mounting D-M9l D-M9lV D-M9lW D-M9lWV D-M9lA D-M9lAV D-A9l D-A9lV D-F7l/J79 D-F7lW/J79W D-F7BA/F79F D-F7NT D-A7lH/A80H D-F7lV D-F7lWV D-F7BAV D-J79C D-A7l D-A80 D-A73C D-A80C D-A79W Hs Hs Hs Hs Hs Hs Hs 6 . . . . . . . 10 17.5 17.5 20 23 16.5 23.5 19 16 21 20.5 23 26 19.5 26.5 22 99 Series CJ2