【DO!BOOK・ページリンク】
es20-226-cj2   105 / 120

BOOKをみる

10秒後にBOOKのページに移動します


. Values which include hysteresis are for guideline purposes only, they are not a guarantee (assuming approximately ±30% dispersion) and may change substantially depending on the ambient environment. (mm) Auto switch mounting Auto switch model Bore size (mm) 6 10 16 Band mounting D-M9l D-M9lV D-M9lW D-M9lWV D-A9l D-A9lV BJ6-006 (A set of a, b, d, f) BJ6-010 (A set of a, b, c, d) BJ6-016 (A set of a, b, c, d) D-M9lA Note 2) D-M9lAV Note 2) BJ6-006S (A set of a, b, d, g) BJ6-010S (A set of a, b, d, e) BJ6-016S (A set of a, b, d, e) Switch bracket (Resin) Transparent (Nylon) Note 1) Transparent blue (Nylon) Note 1) White (PBT) c f g Black (PBT) e Switch holder (Zinc die-casted) d Auto switch mounting band a Auto switch mounting screw b Band mounting D-H7l/H7lW D-H7BA/H7NF D-C7l/C80 D-C73C/C80C BJ2-006 (A set of band and screw) BJ2-010 (A set of band and screw) BJ2-016 (A set of band and screw) Note 4) Rail mounting D-M9l D-M9lV D-M9lW D-M9lWV D-M9lA Note 4) D-M9lAV Note 4) D-A9l D-A9lV . BQ2-012 (S) (A set of a and b) BQ2-012 (S) (A set of a and b) Set screw (Accessory) Auto switch mounting screw b BQ2-012 BQ2-012S Auto switch mounting bracket a Nut (Cylinder accessory) Auto switch model Bore size 6 10 16 Band mounting D-M9l/M9lV D-M9lW/M9lWV D-M9lA/M9lAV 2 2.5 3 D-A9l 4.5 6 7 D-H7l/H7lW D-H7BA/H7NF 3 4 4 D-H7C 5 8 9 D-C7l/C80/C73C/C80C 6 7 7 Rail mounting D-M9l/M9lV D-M9lW/M9lWV D-M9lA/M9lAV . 3 3.5 D-A9l/A9lV . 6 6.5 D-F7l/J79/F7lW/J79W D-F7lV/F7lWV/F79F D-J79C/F7BA/F7BAV D-F7NT . 5 5 D-A7l/A80/A7H/A80H D-A73C/A80C . 8 9 D-A79W . 11 13 Note 1) Since the switch bracket (made from nylon) are affected in an environment where alcohol, chloroform, methylamines, hydrochloric acid or sulfuric acid is splashed over, so it cannot be used. Please contact SMC regarding other chemicals. Note 2) As the indicator LED is projected from the switch unit, indicator LED may be damaged if the switch bracket is fixed on the indicator LED. Note 3) When the cylinder is shipped, the auto switch mounting bracket and the auto switch will be included. Note 4) For D-M9ョA(V), order the BQ2-012S, which uses stainless steel mounting screws. [Stainless Steel Mounting Screw] The following stainless steel mounting screw kit is available. Use it in accordance with the operating environment. (Since the auto switch mounting bracket is not included, order it separately.) BBA4: For D-C7/C8/H7 types Note 5) Refer to the WEB catalog or the Best Pneumatics No. 2 for details on the BBA4. When the D-H7BA type auto switch is shipped independently, the BBA4 is attached. Band Mounting Brackets Set Part No. Set part no. Contents BJ2-lll . Auto switch mounting band (a) . Auto switch mounting screw (b) BJ4-1 . Switch bracket (White/PBT) (e) . Switch holder (d) BJ4-2 . Switch bracket (Black/PBT) (g) . Switch holder (d) BJ5-1 . Switch bracket (Transparent/Nylon) (c) . Switch holder (d) BJ5-2 . Switch bracket (Transparent blue/Nylon) (f) . Switch holder (d) Operating Range Auto Switch Mounting Brackets/Part No. 103 Series CJ2