【DO!BOOK・ページリンク】
es20-226-cj2   10 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Action Double acting, Single rod Bore size (mm) 6, 10, 16 Maximum operating pressure 0.7 MPa Minimum operating pressure o6 0.14 MPa o10, o16 0.08 MPa Cushion Rubber bumper/Air cushion Standard stroke (mm) Same as standard type. (Refer to page 7.) Auto switch Mountable (Band mounting type) Mounting Basic, Double-side bossed*, Single/Double foot*, Rod/Head flange* Specifications * The above figure is for o16. * o10 and o16 only For the detailed specifications, refer to the “Pneumatic Clean Series” (WEB catalog). For details, refer to the WEB catalog or “ES20-235” catalog. Construction The dimensions are the same as the double acting, single rod type. Z Low Speed Cylinder 6 R CJ2 X Mounting style Bore size Z Smooth operation with a little sticking and slipping at low speed. Can start smoothly with a little ejection even after being rendered for hours. Clean Series 10-CJ2 10-CJ2 Head cover port location Head cover port location Stroke Stroke Stroke Mounting style Bore size Mounting style Specifications Action Double acting, Single rod Bore size (mm) 10, 16 Fluid Air Proof pressure 1.05 MPa Maximum operating pressure 0.7 MPa Minimum operating pressure 0.06 MPa Ambient and fluid temperature Without auto switch: .10 to 70°C With auto switch: .10 to 60°C (No freezing) Cushion Rubber bumper (Standard equipment) Lubrication Not required (Non-lube) Stroke length tolerance +1.0 0 Piston speed 1 to 300 mm/s Allowable kinetic energy o10 0.035 J o16 0.090 J Refer to page 117 before handling. Precautions Clean Series Air cylinder which is applicable for the system which discharges leakage from the rod section directly into the outside of clean room by relief port and making an actuator’s rod section having a double seal construction. Low Speed Cylinder (g) . Mounting nut and rod end nut are included in the basic weight. Note) Mounting nut is not included in the basic weight for the double clevis. Calculation: Example) CJ2L10-45Z OBasic weight・・・・・・・・・・・・・・・・・・・・・・・・ 22 (o10) OAdditional weight・・・・・・・・・・・・・・・・・ 4/15 stroke OCylinder stroke・・・・・・・・・・・・・・・・・・・・ 45 stroke OMounting bracket weight・・・・・ 8 (Axial foot) 22 + 4/15 x 45 + 8 = 42 g Bore size (mm) Rubber bumper Air cushion 6 10 16 10 16 Basic weight (When the stroke is zero) Basic 15 22 46 39 66 Axial piping 15 22 46 39 66 Double clevis (including clevis pin) . 24 54 43 74 Head-side bossed . 23 48 40 68 Additional weight per 15 mm of stroke 2 4 7 4 7 Mounting bracket weight Single foot 8 8 25 8 25 Double foot . 16 50 16 50 Rod flange 5 5 13 5 13 Head flange . 5 13 5 13 Accessories Single knuckle joint . 17 23 17 23 Double knuckle joint (including knuckle pin) . 25 21 25 21 Rod end cap (Flat type) 1 1 2 1 2 Rod end cap (Round type) 1 1 2 1 2 T-bracket . 32 50 32 50 Weights 8 Air Cylinder: Standard Type Double Acting, Single Rod Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch