【DO!BOOK・ページリンク】
es20-226-cj2   111 / 120

BOOKをみる

10秒後にBOOKのページに移動します


A H H 30° . H R sphere TP H R sphere *1: Except rod end bracket and pivot bracket *2: Except rod end bracket Symbol: A0 Symbol: A1 Symbol: A10 Symbol: A11 Precautions D . 6RD . 1 mm, 6 < D . 25RD . 2 mm, D > 25RD . 4 mm 3. In the case of double rod type and single acting retraction type, enter the dimensions when the rod is retracted. 1. SMC will make appropriate arrangements if no dimension, tolerance, or finish instructions are given in the diagram. 2. Standard dimensions marked with “.” will be as follows to the rod diameter (D). Enter any special dimension you desire. -XA0, 1, 10, 11 Symbol 1 Change of Rod End Shape Applicable Series Series Action Symbol for change of rod end shape Note CJ2-Z Standard type CJ2 Double acting, Single rod XA0, 1, 10, 11 *1 Single acting (Spring return/extend) XA0, 1, 10, 11 *1 CJ2W Double acting, Double rod XA0, 1, 10, 11 Non-rotating rod type CJ2K Double acting, Single rod XA0, 1, 10, 11 *1 Single acting (Spring return/extend) XA0, 1, 10, 11 *1 Built-in speed controller type CJ2Z Double acting, Single rod XA0, 1, 10, 11 *1 CJ2ZW Double acting, Double rod XA0, 1, 10, 11 *1 Direct mount type CJ2RA Double acting, Single rod XA0, 1, 10, 11 *2 Single acting (Spring return/extend) XA0, 1, 10, 11 *2 Direct mount, Non-rotating rod type CJ2RK Double acting, Single rod XA0, 1, 10, 11 *2 Single acting (Spring return/extend) XA0, 1, 10, 11 *2 Series CJ2 Simple Specials These changes are dealt with Simple Specials System. For details, refer to the Simple Specials System in the WEB catalog. http://www.smcworld.com 109