![]() |
【DO!BOOK・ページリンク】 es20-226-cj2 116 / 120 10秒後にBOOKのページに移動します |
13 (12) Hose nipple Width across flats 8(7) 10 Fluororubber Seal -XC22 Symbol Fluororubber seal How to Order Standard model no. XC22 Specifications Seal material Fluororubber Ambient temperature range With auto switch Note 1): .10°C to 60°C (No freezing) Without auto switch : .10°C to 70°C Specifications other than above and external dimensions Same as standard type Note 1) Please contact SMC, as the type of chemical and the operating temperature may not allow the use of this product. Note 2) Cylinders with auto switches can also be produced; however, auto switch related parts (auto switch units, mounting brackets, built-in magnets) are the same as standard products. Before using these, please contact SMC regarding their suitability for the operating environment. Applicable Series Description Model Action Note Standard type CJ2 Double acting, Single rod Except with air cushion Single acting (Spring return/extend) CJ2W Double acting, Double rod Except with air cushion Non-rotating rod type CJ2K Double acting, Single rod Direct mount type CJ2R Double acting, Single rod The one with hose nipple attached in order to save time for assembly at the time of shipment. 11 With Hose Nipple -XC51 Symbol Dimensions (Dimensions other than below are the same as standard type.) Applicable Series Description Model Action Note Standard type CJ2 Double acting, Single rod Single acting (Spring return/extend) CJ2W Double acting, Double rod Non-rotating rod type CJ2K Double acting, Single rod Single acting (Spring return/extend) Built-in speed controller type CJ2Z Double acting, Single rod CJ2ZW Double acting, Double rod Direct mount type CJ2R Double acting, Single rod Single acting (Spring return/extend) Direct mount, Non-rotating rod type CJ2RK Double acting, Single rod Single acting (Spring return/extend) * The above figure shows the o6/4 hose nipple mounting dimensions. The dimensions in ( ) show those for the o4/2.5 hose nipple. Specifications: Same as standard type With hose nipple How to Order Standard model no. XC51 H4 Hose nipple type H4 o4/2.5 with restriction H6 o6/4 with restriction MH4 o4/2.5 without restriction MH6 o6/4 without restriction Applicable Hose Nipple Type Symbol Applicable bore size (mm) Function Hose nipple part no. H4 o4/2.5 With a fixed orifice (o0.8) CJ-5H-4 H6 o6/4 CJ-5H-6 MH4 o4/2.5 Without fixed orifice M-5H-4 MH6 o6/4 M-5H-6 114 Made to Order Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |