【DO!BOOK・ページリンク】 es20-226-cj2 118 / 120 10秒後にBOOKのページに移動します |
|
7.5 mm o7 o3 Z + Stroke S + Stroke 5 8 3 28 15 o7 M3 x 0.5 M6 x 1.0 Air exhaust port urethane tube (TU0425) or Be sure to use a o4 or o2.5 a soft nylon tube (TS0425). 0 o6n8.0.018 Dimensions Application example Verification of push button actuation for mobile phones, etc. Mounting pitch is shortened when cylinders are used in parallel. 垢hanges rod cover and head cover dimensions to o7. 拘hortens the full length with a head cover integrated with a barb fitting. Note) Directly mounted with cylinder mounting screws (mm) Note 1. When mounting a cylinder, make sure that the air exhaust port on the rod cover is not blocked. 2. When mounting a cylinder, apply thread locking adhesive on the threaded part and hold the external diameter of the rod cover with a needlenose pliers or regular pliers. Symbol 14 Short Pitch Mounting/Single Acting, Spring Return -X773 How to Order Short pitch mounting/ Single acting, spring return CJ2B6 Stroke SU4 X773 Applicable Series Description Model Action Note Standard type CJ2 Single acting (Spring return) Specifications Bore size 6 Action Single acting, Spring return Operating pressure range 0.2 to 0.7 MPa Port size With o4 barb fitting (For soft tube) Connecting port location Head cover/Axial direction Stroke 5 to 60 Auto switch None Stroke 5 to 15 16 to 30 31 to 45 46 to 60 S 30.5 39.5 43.5 57.5 Z 63.5 72.5 76.5 90.5 116 Made to Order Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |