【DO!BOOK・ページリンク】
es20-226-cj2   16 / 120

BOOKをみる

10秒後にBOOKのページに移動します


LX LZ LH LB LY 4 x oLC Mounting hole Cover surface oD LT H F GA A X Y NA S + Stroke LS + Stroke Z + Stroke Piping port 2 x M5 x 0.8 GB F NN LT NB Y X { Mounting nut NN MM Rod end nut { Mounting nut oC 45° Cover surface LB WA Piping port 2 x M5 x 0.8 GA NA Z + Stroke S + Stroke NB WB GB 0 .0.3 B 0 View E B.0.3 Rod end nut { Mounting nut { Mounting nut With air cushion: CJ2M Bore size . Stroke AZ CJ2M Bore size . Stroke Z With Air Cushion/Dimensions other than the table below are the same as the table above. (mm) { For details of the mounting nut, refer to page 20. (mm) Bore size A D F GA GB H LB LC LH LS LT LX LY LZ MM NA NB NN S X Y Z 10 15 4 8 8 5 28 15 4.5 9 60 1.6 24 16.5 32 M4 x 0.7 12.5 9.5 M8 x 1.0 46 5 7 86 16 15 5 8 8 5 28 23 5.5 14 65 2.3 33 25 42 M5 x 0.8 12.5 9.5 M10 x 1.0 47 6 9 90 Bore size B C GA GB LB NA NB WA WB S Z 10 15 17 7.5 6.5 16.5 21 20 14.4 13.4 65 93 16 18.3 20 7.5 6.5 23 21 20 14.4 13.4 66 94 Double foot (M) Dimensions View E 14 Air Cylinder: Standard Type Double Acting, Single Rod Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch