【DO!BOOK・ページリンク】 es20-226-cj2 19 / 120 10秒後にBOOKのページに移動します |
|
oC oD B 0 .0.3 B 0 .0.3 MM NN GA A H F NA S + Stroke Z + Stroke Piping port 2 x M5 x 0.8 GB NN NB FT F FB FY FX FZ Cover surface 2 x oFC Mounting hole Rod end nut { Mounting nut WA WB GA GB Piping port 2 x M5 x 0.8 NA Z + Stroke S + Stroke NB FB Cover surface Rod end nut { Mounting nut oC 45° B 0 .0.3 B 0 .0.3 CJ2G Bore size . Stroke Z With air cushion: CJ2G Bore size . Stroke AZ Head flange (G) Dimensions { For details of the mounting nut, refer to page 20. (mm) With Air Cushion/Dimensions other than the table below are the same as the table above. (mm) Bore size A B C D F FB FC FT FX FY FZ GA GB H MM NA NB NN S Z 10 15 12 14 4 8 13 4.5 1.6 24 14 32 8 5 28 M4 x 0.7 12.5 9.5 M8 x 1.0 46 82 16 15 18.3 20 5 8 19 5.5 2.3 33 20 42 8 5 28 M5 x 0.8 12.5 9.5 M10 x 1.0 47 83 Bore size B C FB GA GB NA NB WA WB S Z 10 15 17 14.5 7.5 6.5 21 20 14.4 13.4 65 93 16 18.3 20 19 7.5 6.5 21 20 14.4 13.4 66 94 17 Series CJ2 |