【DO!BOOK・ページリンク】
es20-226-cj2   22 / 120

BOOKをみる

10秒後にBOOKのページに移動します


12 TDH10 TW TY (U) (S + Stroke) TU+ 0.2 0 TX TK TN TV TH 7 TZ TT 4 x oTC 12 12 NDH10 12 oND hole H10 Axis d9 Material: Rolled steel Series CJ2 Dimensions of Accessories (Option) Part no. Applicable bore size A1 L1 MM NDH10 NX R1 U1 I-J010C 10 8 21 M4 x 0.7 3.3+0.048 0 3.1 8 9 I-J016C 16 8 25 M5 x 0.8 5+0.048 0 6.4 12 14 Single Knuckle Joint Clevis Pin Knuckle Pin Material: Stainless steel Material: Stainless steel * For o10 double clevis type, with air cushion and built-in speed controller. * Retaining rings are included with a clevis pin. * For size o10, a clevis pin is diverted. * Retaining rings are included with a knuckle pin. Part no. Applicable bore size Dd9 d L L1 m t Included retaining ring CD-J010 10 3.3.0.030 .0.060 3 15.2 12.2 1.2 0.3 Type C 3.2 IY-J015 16 5.0.030 .0.060 4.8 16.6 12.2 1.5 0.7 Type C 5 Part no. Applicable bore size Dd9 d L L1 m t Included retaining ring CD-J010 10 3.3.0.030 .0.060 3 15.2 12.2 1.2 0.3 Type C 3.2 CD-Z015 16 5.0.030 .0.060 4.8 22.7 18.3 1.5 0.7 Type C 5 CD-JA010* 10 3.3.0.030 .0.060 3 18.2 15.2 1.2 0.3 Type C 3.2 Double Knuckle Joint Mounting Nut Rod End Nut T-bracket Rod End Cap * A knuckle pin and retaining rings are included. Material: Rolled steel Part no. Applicable bore size A1 L L1 MM Y-J010C 10 8 15.2 21 M4 x 0.7 Y-J016C 16 11 16.6 21 M5 x 0.8 Part no. NDd9 NDH10 NX R1 U1 Y-J010C 3.3.0.030 .0.060 3.3+0.048 0 3.2 8 10 Y-J016C 5.0.030 .0.060 5+0.048 0 6.5 12 10 Flat type/CJ-CFュュュ Round type/CJ-CRュュュ Material: Polyacetal * A T-bracket includes a T-bracket base, single knuckle joint, hexagon socket head bolt and spring washer. * For dimensions of (U) and (S + Stroke), refer to the double clevis drawing on page 18. Part no. Applicable bore size TC TDH10 TH TK TN TT TU TV TW TX TY TZ CJ-T010C 10 4.5 3.3+0.048 0 29 18 3.1 2 9 40 22 32 12 8 CJ-T016C 16 5.5 5+0.048 0 35 20 6.4 2.3 14 48 28 38 16 10 Material: Carbon steel Part no. Applicable bore size B1 C1 d H1 SNJ-006B 6 8 9.2 M6 x 1.0 4 SNJ-010C 10 11 12.7 M8 x 1.0 4 SNJ-016C 16 14 16.2 M10 x 1.0 4 SNKJ-016C* 16 17 19.6 M12 x 1.0 4 * For o16 non-rotating type. (Use SNJ-016C for o10 non-rotating type.) * The mounting nut for o6 is made of brass. Material: Carbon steel Part no. Applicable bore size B2 C2 d H2 NTJ-006A 6 5.5 6.4 M3 x 0.5 2.4 NTJ-010C 10 7 8.1 M4 x 0.7 3.2 NTJ-015C 16 8 9.2 M5 x 0.8 4 Part no. Applicable bore size A D L MM N R W Flat type Round type CJ-CF006 CJ-CR006 6 6 8 11 M3 x 0.5 5 8 6 CJ-CF010 CJ-CR010 10 8 10 13 M4 x 0.7 6 10 8 CJ-CF016 CJ-CR016 16 10 12 15 M5 x 0.8 7 12 10 20 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch