![]() |
【DO!BOOK・ページリンク】 es20-226-cj2 24 / 120 10秒後にBOOKのページに移動します |
How to Order RoHS Auto switch Auto switch mounting type 16 60 A Z M9BW B 16 60 A Z CDJ2W L CJ2W B Cylinder standard stroke (mm) Refer to “Standard Strokes” on page 23. Made to Order Refer to page 23 for details. Number of auto switches With auto switch . Foot/Flange brackets are shipped together with the product, but not assembled. Mounting B Basic L Foot F Flange Bore size 10 10 mm 16 16 mm A Rail mounting B Band mounting . For rail mounting, screws and nuts for 2 auto switches come with the rail. . Refer to page 103 for auto switch mounting brackets. Nil 2 pcs. S 1 pc. n “n” pcs. . For applicable auto switches, refer to the table below. Nil Without auto switch Cushion Nil Rubber bumper A Air cushion Series CJ2W o10, o16 Air Cylinder: Standard Type Double Acting, Double Rod . Since there are other applicable auto switches than listed above, refer to page 104 for details. . For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. . Solid state auto switches marked with “v” are produced upon receipt of order. . The D-A9ll/M9lll/A7ll/A80l/F7ll/J7ll auto switches are shipped together, (but not assembled). (For band mounting, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ None・・・・・・・・・・・・・・・ N (Example) H7CN Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC load Band mounting Rail mounting 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V,12 V . M9NV M9N M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P M9PV M9P V V V v . v 2-wire 12 V M9BV M9B M9BV M9B V V V v . v . Connector . H7C J79C . V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V,12 V M9NWV M9NW M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V,12 V M9NAV*1 M9NA*1 M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 M9BAV*1 M9BA*1 v v V v . v . With diagnostic output (2-color indication) 4-wire (NPN) 5 V,12 V . H7NF . F79F V . V v . v IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 A96V A96 V . V . . . IC circuit . 2-wire . 200 V . . A72 A72H V . V . . . . Relay, 24 V PLC 12 V 100 V A93V*2 A93 A93V*2 A93 V V V V . . No 100 V or less A90V A90 A90V A90 V . V . . . IC circuit Yes . . C73C A73C . V . V V V . . Connector No 24 V or less . C80C A80C . V . V V V . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . . A79W . V . V . . . . With auto switch (Built-in magnet) 22 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch A |