【DO!BOOK・ページリンク】
es20-226-cj2   25 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Made to Order (For details, refer to pages 107 to 116.) Bore size (mm) 6 10 16 Action Double acting, Double rod Fluid Air Proof pressure 1 MPa Maximum operating pressure 0.7 MPa Minimum operating pressure Rubber bumper 0.15 MPa 0.1 MPa Air cushion . 0.1 MPa Ambient and fluid temperature Without auto switch: .10°C to 70°C (No freezing) With auto switch: .10°C to 60°C Cushion Rubber bumper Rubber bumper/Air cushion Lubrication Not required (Non-lube) Piston speed Rubber bumper 50 to 750 mm/s Air cushion . 50 to 1000 mm/s Allowable kinetic energy Rubber bumper 0.012 J 0.035 J 0.090 J Air cushion (Effective cushion length) . 0.07 J (9.4 mm) 0.18 J (9.4 mm) Stroke length tolerance +1.0 0 Standard Strokes * Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Produced upon receipt of order. * Please consult with SMC for strokes which exceed the standard stroke length. * Applicable strokes should be confirmed according to the usage. For details, refer to “Air Cylinders Model Selection” on front matter pages of the Best Pneumatics No. 2 or the WEB catalog. In addition, the products that exceed the standard stroke might not be able to fulfill the specifications due to the deflection etc. Bore size Standard stroke 6 15, 30, 45, 60 10 15, 30, 45, 60, 75, 100, 125, 150 16 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 (mm) Air cushion Symbol Double acting, Double rod, Rubber bumper Symbol Specifications -XAl Change of rod end shape -XB6 Heat resistant cylinder (.10 to 150°C) . Not available with switch & with air cushion -XB7 Cold resistant cylinder (.40 to 70°C) . Not available with switch & with air cushion -XC22 Fluororubber seal . Not available with air cushion -XC51 With hose nipple -XC85 Grease for food processing equipment -X446 PTFE grease Refer to pages 97 to 104 for cylinders with auto switches. . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. Refer to page 117 before handling. Precautions Specifications Mounting bracket Bore size (mm) 6 10 16 Foot CJ-L006B CJ-L010C CJ-L016C Flange CJ-F006B CJ-F010C CJ-F016C Mounting Brackets/Part No. (g) . Mounting nut and rod end nut are included in the basic weight. Calculation: Example) CJ2WL10-45Z OBasic weight・・・・・・・・・・・・・・・・・・・・・・・・ 29 (o10) OAdditional weight・・・・・・・・・・・・・・・・・ 4.5/15 stroke OCylinder stroke・・・・・・・・・・・・・・・・・・・・ 45 stroke OMounting bracket weight・・・・・ 16 (Foot) 29 + 4.5/15 x 45 + 16 = 58.5 g Bore size (mm) Rubber bumper Air cushion 6 10 16 10 16 Basic weight (When the stroke is zero) Basic 27 29 56 36 61 Additional weight per 15 mm of stroke 3 4.5 7.5 4.5 7.5 Mounting bracket weight Foot 16 16 50 16 50 Flange 5 5 13 5 13 Accessories Single knuckle joint . 17 23 17 23 Double knuckle joint (including knuckle pin) . 25 21 25 21 Rod end cap (Flat type) 1 1 2 1 2 Rod end cap (Round type) 1 1 2 1 2 Weights V…Mounted on the product. v…Please order separately. . A pin and retaining rings are shipped together with double knuckle joint. Mounting Basic Foot Flange Standard Mounting nut V V V Rod end nut V V V Option Single knuckle joint v v v Double knuckle joint. v v v Rod end cap (Flat/Round type) v v v Mounting and Accessories/For details, refer to page 20. When operating an actuator with a small diameter and a short stroke at a high frequency, the dew condensation (water droplet) may occur inside the piping depending on the conditions. Simply connecting the moisture control tube to the actuator will prevent dew condensation from occurring. For details, refer to Series IDK in the WEB catalog. Moisture Control Tube Series IDK 23 Series CJ2W