【DO!BOOK・ページリンク】
es20-226-cj2   26 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Construction (Not able to disassemble) For the detailed specifications, refer to the “Pneumatic Clean Series” (WEB catalog). With auto switch -CJ2W Z Clean Series 10 Mounting style Bore size Stroke Air cylinder which is applicable for the system which discharges leakage from the rod section directly into the outside of clean room by relief port and making an actuator’s rod section having a double seal construction. Specifications Action Double acting, Double rod Bore size (mm) 10, 16 Maximum operating pressure 0.7 MPa Minimum operating pressure 0.1 MPa Cushion Rubber bumper Standard stroke (mm) Same as standard type. (Refer to page 23.) Auto switch Mountable (Band mounting type) Mounting Basic, Foot, Flange Clean Series 24 Air Cylinder: Standard Type Double Acting, Double Rod Series CJ2W CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch