【DO!BOOK・ページリンク】
es20-226-cj2   30 / 120

BOOKをみる

10秒後にBOOKのページに移動します


FB oC oC 45° FZ FX Cover surface FY FB 2 x oFC Mounting hole MM NN GA Piping port 2 x M5 x 0.8 oD GA NN MM oD Z + 2 x Stroke H S + Stroke A F NA FT H + Stroke NA F A B 0 .0.3 B 0 .0.3 Cover surface WA WA GA Piping port 2 x M5 x 0.8 Z + 2 x Stroke S + Stroke NA NA B 0 .0.3 B 0 .0.3 { Mounting nut Rod end nut Rod end nut { Mounting nut GA 0 .0.3 0 .0.3 FZ FX 2 x oFC Mounting hole FB FY MM Rod end nut { Mounting nut NN A H oD F T NA GA View E Piping port 2 x M5 x 0.8 GA NA S + Stroke Z + 2 x Stroke H + Stroke T F A NN MM oNDh8 B B oC Cover surface FT CJ2WF6 . Stroke CJ2WF Bore size . Stroke Z With air cushion: CJ2WF Bore size . Stroke AZ (mm) Bore size A B C D F FB FC FT FX FY FZ GA H MM NA NN S T Z 6 15 12 14 3 8 13 4.5 1.6 24 14 32 14.5 28 M3 x 0.5 16 M6 x 1.0 61 (66) 3 117 (122) 10 15 12 14 4 8 13 4.5 1.6 24 14 32 8 28 M4 x 0.7 12.5 M8 x 1.0 49 . 105 16 15 18.3 20 5 8 19 5.5 2.3 33 20 42 8 28 M5 x 0.8 12.5 M10 x 1.0 50 . 106 * ( ) in S and Z dimensions: With auto switch View E Flange (F) { For details of the mounting nut, refer to page 20. With Air Cushion/Dimensions other than the table below are the same as the table above. Bore size B C GA FB NA WA S Z 10 15 17 7.5 14.5 21 14.4 66 122 16 18.3 20 7.5 19 21 14.4 67 123 28 Air Cylinder: Standard Type Double Acting, Double Rod Series CJ2W CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch