【DO!BOOK・ページリンク】
es20-226-cj2   32 / 120

BOOKをみる

10秒後にBOOKのページに移動します


RoHS Mounting Z Z i I f a built-in magnet cylinder without an auto switch is required, refer to the model of built-in magnet cylinder. * For applicable auto switches, refer to the table below. Auto switch S M9BW S Cylinder standard stroke (mm) Refer to “Standard Strokes” on page 31. B 45 With auto switch (Built-in magnet) CJ2 CDJ2B 16 45 16 Bore size 10 10 mm 16 16 mm Head cover port location B * For rail mounting, screws and nuts for 2 auto switches come with the rail. * Refer to page 103 for auto switch mounting brackets. Auto switch mounting type With auto switch * Rod end bracket is shipped together with the product, but not assembled. * A knuckle joint pin is not provided with the single knuckle joint. Rod end bracket Nil None V Single knuckle joint W Double knuckle joint T Rod end cap (Flat type) U Rod end cap (Round type) * Refer to “Ordering Example of Cylinder Assembly” on page 31. * Only for CJ2D (double clevis) * Pivot bracket is shipped together with the product, but not assembled. Pivot bracket Nil None N Pivot bracket is shipped together with the product, but not assembled. . For double clevis, the product is perpendicular to the cylinder axis. . For double-side bossed, the product is perpendicular to the cylinder axis. . Not applicable to single acting, spring extend (T). . Foot/Flange brackets are shipped together with the product, but not assembled. Made to Order Refer to page 31 for details. Number of auto switches Action S Single acting, Spring return T Single acting, Spring extend B Basic E Double-side bossed D Double clevis L Single foot M Double foot F Rod flange G Head flange Nil 2 pcs. S 1 pc. n “n” pcs. A Rail mounting B Band mounting Series CJ2 o10, o16 Air Cylinder: Standard Type Single Acting, Spring Return/Extend * Since there are other applicable auto switches than listed, refer to page 104 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * Solid state auto switches marked with “p” are produced upon receipt of order. * The D-A9ll/M9lll/A7ll/A80l/F7ll/J7ll auto switches are shipped together, (but not assembled). (For band mounting, only auto switch mounting brackets are assembled before being shipped.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example) M9NWL Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC load Band mounting Rail mounting 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V,12 V . M9NV M9N M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P M9PV M9P V V V v . v 2-wire 12 V M9BV M9B M9BV M9B V V V v . v . Connector . H7C J79C . V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V,12 V M9NWV M9NW M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V,12 V M9NAV*1 M9NA*1 M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 M9BAV*1 M9BA*1 v v V v . v . With diagnostic output (2-color indication) 4-wire (NPN) 5 V,12 V . H7NF . F79F V . V v . v IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 A96V A96 V . V . . . IC circuit . 2-wire . 200 V . . A72 A72H V . V . . . . Relay, 24 V PLC 12 V 100 V A93V*2 A93 A93V*2 A93 V V V V . . No 100 V or less A90V A90 A90V A90 V . V . . . IC circuit Connector Yes . . C73C A73C . V . V V V . . No 24 V or less . C80C A80C . V . V V V . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . . A79W . V . V . . . . Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. 5 m・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ None・・・・・・・・・・・・・・・ N (Example) H7CN Nil Perpendicular to axis R Axial 30 How to Order CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch A