【DO!BOOK・ページリンク】
es20-226-cj2   36 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oC oC B 0 .0.3 B 0 .0.3 oNDh8 MM NN Y oD Piping port M5 x 0.8 GB Piping port M5 x 0.8 NB Z + Stroke H S + Stroke A F NA oNDh8 B 0 .0.3 B 0 .0.3 MM NN Y Z + Stroke H S + Stroke A F NA Piping port M5 x 0.8 NB F NN GB YY oNDh8 { Mounting nut Rod end nut { Mounting nut Rod end nut oD CJ2B Bore size . Stroke S Head cover port location Z CJ2B6 . Stroke SR CJ2E Bore size . Stroke SZ * ( ) in S and Z dimensions: With auto switch Bore size A B C D F GB H MM NA NB NDh8 NN S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 6 15 8 9 3 8 . 28 M3 x 0.5 3 7 6 0 .0.018 M6 x 1.0 34.5 (39.5) 43.5 (48.5) 47.5 (52.5) 61.5 (66.5) . . . . 62.5 (67.5) 71.5 (76.5) 75.5 (80.5) 89.5 (94.5) . . . . 10 15 12 14 4 8 5 28 M4 x 0.7 4.8 9.5 8 0 .0.022 M8 x 1.0 45.5 53 65 77 . . . . 73.5 81 93 105 . . . . 16 15 18.3 20 5 8 5 28 M5 x 0.8 4.8 9.5 10 0 .0.022 M10 x 1.0 45.5 54 66 78 84 108 126 138 73.5 82 94 106 112 136 154 166 (mm) Single Acting, Spring Return: Basic (B) { For details of the mounting nut, refer to page 20. Head cover port location Axial location (R) * The overall cylinder length does not change. Single Acting, Spring Return: Double-side Bossed (E) Section Y detail Section YY detail { For details of the mounting nut, refer to page 20. Bore size A B C D F GB H MM NA NB NDh8 NN S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 12 14 4 8 5 28 M4 x 0.7 4.8 9.5 8 0 .0.022 M8 x 1.0 45.5 53 65 77 . . . . 73.5 81 93 105 . . . . 16 15 18.3 20 5 8 5 28 M5 x 0.8 4.8 9.5 10 0 .0.022 M10 x 1.0 45.5 54 66 78 84 108 126 138 73.5 82 94 106 112 136 154 166 (mm) Section Y detail 34 Air Cylinder: Standard Type Single Acting, Spring Return/Extend Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch