【DO!BOOK・ページリンク】
es20-226-cj2   37 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oC oC Clevis pin (ocdd9.0.030 .0.060) oCDH9+0.030 0 B 0 .0.3 B 0 .0.3 MM oD Piping port M5 x 0.8 GB NB CZ 0 .0.3 CZ 0 .0.3 CX+0.2 +0.1 ZZ + Stroke Z + Stroke H S + Stroke A NA U R Rod end nut oC Cover surface 2 x oLC Mounting hole LY LB LH LZ LX MM NN A F oD LT Z + Stroke H S + Stroke X Y NA NB GB Piping port M5 x 0.8 B 0 .0.3 B 0 .0.3 Piping port M5 x 0.8 { Mounting nut Rod end nut CJ2D Bore size . Stroke SZ CJ2L Bore size . Stroke S Head cover port location Z CJ2L6 . Stroke SR Bore size A B C D F GB H LB LC LH LT LX LY LZ MM NA NB NN S X Y Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 6 15 8 9 3 8 . 28 13 4.5 9 1.6 24 16.5 32 M3 x 0.5 3 7 M6 x 1.0 34.5 (39.5) 43.5 (48.5) 47.5 (52.5) 61.5 (66.5) . . . . 5 7 62.5 (67.5) 71.5 (76.5) 75.5 (80.5) 89.5 (94.5) . . . . 10 15 12 14 4 8 5 28 15 4.5 9 1.6 24 16.5 32 M4 x 0.7 4.8 9.5 M8 x 1.0 45.5 53 65 77 . . . . 5 7 73.5 81 93 105 . . . . 16 15 18.3 20 5 8 5 28 23 5.5 14 2.3 33 25 42 M5 x 0.8 4.8 9.5 M10 x 1.0 45.5 54 66 78 84 108 126 138 6 9 73.5 82 94 106 112 136 154 166 * ( ) in S and Z dimensions: With auto switch (mm) Single Acting, Spring Return: Double Clevis (D) * A clevis pin and retaining rings are included. Bore size A B C CD (cd) CX CZ D GB H MM NA NB R U S 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 12 14 3.3 3.2 12 4 18 20 M4 x 0.7 4.8 22.5 5 8 45.5 53 65 77 . . . . 16 15 18.3 20 5 6.5 18.3 5 23 20 M5 x 0.8 4.8 27.5 8 10 45.5 54 66 78 84 108 126 138 Bore size Z ZZ 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 73.5 81 93 105 . . . . 78.5 86 98 110 . . . . 16 75.5 84 96 108 114 138 156 168 83.5 92 104 116 122 146 164 176 (mm) Single Acting, Spring Return: Single Foot (L) Head cover port location Axial location (R) * The overall cylinder length does not change. { For details of the mounting nut, refer to page 20. 35 Series CJ2