【DO!BOOK・ページリンク】
es20-226-cj2   38 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Cover surface LZ LX LY LB LH 4 x oLC Mounting hole H MM A F NN oD LT Z + Stroke LS + Stroke S + Stroke X Y NA GB F Piping port M5 x 0.8 NB Y X LT Rod end nut { Mounting nut { Mounting nut oC Cover surface FZ FX 2 x oFC Mounting hole FY FB MM NN oD Z + Stroke H S + Stroke A F NA FT Piping port M5 x 0.8 GB NB B 0 .0.3 B 0 .0.3 Piping port M5 x 0.8 Rod end nut { Mounting nut CJ2M Bore size . Stroke SZ CJ2F Bore size . Stroke S Head cover port location Z CJ2F6 . Stroke SR * ( ) in S and Z dimensions: With auto switch Single Acting, Spring Return: Double Foot (M) { For details of the mounting nut, refer to page 20. Bore size A D F GB H LB LC LH LS 5 to LT LX LY LZ MM NA NB NN 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 4 8 5 28 15 4.5 9 59.5 67 79 91 . . . . 1.6 24 16.5 32 M4 x 0.7 4.8 9.5 M8 x 1.0 16 15 5 8 5 28 23 5.5 14 63.5 72 84 96 102 126 144 156 2.3 33 25 42 M5 x 0.8 4.8 9.5 M10 x 1.0 Bore size S X Y Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 45.5 53 65 77 . . . . 5 7 85.5 93 105 117 . . . . 16 45.5 54 66 78 84 108 126 138 6 9 88.5 97 109 121 127 151 169 181 (mm) Single Acting, Spring Return: Rod Flange (F) Head cover port location Axial location (R) { For details of the mounting nut, refer to page 20. * The overall cylinder length does not change. Bore size A B C D F FBFC FT FXFYFZGB H MM NA NB NN S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 6 15 8 9 3 8 11 4.5 1.6 24 14 32 . 28 M3 x 0.5 3 7 M6 x 1.0 34.5 (39.5) 43.5 (48.5) 47.5 (52.5) 61.5 (66.5) . . . . 62.5 (67.5) 71.5 (76.5) 75.5 (80.5) 89.5 (94.5) . . . . 10 15 12 14 4 8 13 4.5 1.6 24 14 32 5 28 M4 x 0.7 4.8 9.5 M8 x 1.0 45.5 53 65 77 . . . . 73.5 81 93 105 . . . . 16 15 18.3 20 5 8 19 5.5 2.3 33 20 42 5 28 M5 x 0.8 4.8 9.5 M10 x 1.0 45.5 54 66 78 84 108 126 138 73.5 82 94 106 112 136 154 166 (mm) 36 Air Cylinder: Standard Type Single Acting, Spring Return/Extend Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch