【DO!BOOK・ページリンク】
es20-226-cj2   40 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oC oNDh8 B 0 .0.3 B 0 .0.3 MM Y oD A H + Stroke Z + 2 x Stroke S + Stroke F NA GA Piping port M5 x 0.8 NB Rod end nut { Mounting nut NN 0 .0.3 0 .0.3 0 .0.3 0 .0.3 Rod end nut MM B B oC A H + Stroke Z + 2 x Stroke S + Stroke F T NA oD NN GA Piping port M5 x 0.8 { Mounting nut oNDh8 NB o9 8 8 CJ2B Bore size . Stroke TZ CJ2B6 . Stroke T Bore size A B C D F GA H MM NA NB NDh8 NN T S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 6 15 12 14 3 8 14.5 28 M3 x 0.5 16 3 6 0 .0.018 M6 x 1.0 3 46.5 (51.5) 55.5 (60.5) 59.5 (64.5) 73.5 (78.5) . . . . 74.5 (79.5) 83.5 (88.5) 87.5 (92.5) 101.5 (106.5) . . . . 10 15 12 14 4 8 8 28 M4 x 0.7 12.5 4.8 8 0 .0.022 M8 x 1.0 . 48.5 56 68 80 . . . . 76.5 84 96 108 . . . . 16 15 18.3 20 5 8 8 28 M5 x 0.8 12.5 4.8 10 0 .0.022 M10 x 1.0 . 48.5 57 69 81 87 111 129 141 76.5 85 97 109 115 139 157 169 * ( ) in S and Z dimensions: With auto switch Single Acting, Spring Extend: Basic (B) Section Y detail { For details of the mounting nut, refer to page 20. (mm) 38 Air Cylinder: Standard Type Single Acting, Spring Return/Extend Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch