【DO!BOOK・ページリンク】
es20-226-cj2   43 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Cover surface LZ LX LY LB LH MM H + Stroke NN F GA Piping port M5 x 0.8 oD A LT Z + 2 x Stroke LS + Stroke S + Stroke X Y NA F LT Y X NB 4 x oLC Mounting hole Rod end nut { Mounting nut { Mounting nut oC B 0 .0.3 B 0 .0.3 MM NN GA oD Piping port M5 x 0.8 Z + 2 x Stroke H + Stroke S + Stroke A F NA NB F FT FZ FX Cover surface 2 x oFC Mounting hole Rod end nut { Mounting nut FY FB CJ2M Bore size . Stroke TZ CJ2G Bore size . Stroke TZ Bore size A D F GA H LB LC LH LS 5 to LT LX LY LZ MM NA NB NN 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 4 8 8 28 15 4.5 9 62.5 70 82 94 . . . . 1.6 24 16.5 32 M4 x 0.7 12.5 4.8 M8 x 1.0 16 15 5 8 8 28 23 5.5 14 66.5 75 87 99 105 129 147 159 2.3 33 25 42 M5 x 0.8 12.5 4.8 M10 x 1.0 Bore size S X Y Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 48.5 56 68 80 . . . . 5 7 88.5 96 108 120 . . . . 16 48.5 57 69 81 87 111 129 141 6 9 91.5 100 112 124 130 154 172 184 { For details of the mounting nut, refer to page 20. (mm) Single Acting, Spring Extend: Double Foot (M) Single Acting, Spring Extend: Head Flange (G) Bore size A B C D F FB FC FT FX FY FZGA H MM NA NB NN S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 12 14 4 8 13 4.5 1.6 24 14 32 8 28 M4 x 0.7 12.5 4.8 M8 x 1.0 48.5 56 68 80 . . . . 76.5 84 96 108 . . . . 16 15 18.3 20 5 8 19 5.5 2.3 33 20 42 8 28 M5 x 0.8 12.5 4.8 M10 x 1.0 48.5 57 69 81 87 111 129 141 76.5 85 97 109 115 139 157 169 { For details of the mounting nut, refer to page 20. (mm) 41 Series CJ2