【DO!BOOK・ページリンク】
es20-226-cj2   44 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Cover surface FZ FX FY FB 2 x oFC Mounting hole MM oD NN GA Piping port M5 x 0.8 A Z + 2 x Stroke H + Stroke S + Stroke F NA FT NB Rod end nut { Mounting nut oC B 0 .0.3 B 0 .0.3 0 .0.3 0 .0.3 0 .0.3 0 .0.3 o9 8 8 oC B B NB S + Stroke Z + 2 x Stroke NA NN GA Piping port M5 x 0.8 { Mounting nut F T FT H + Stroke A oD Rod end nut Cover surface MM FZ FX FY FB 2 x oFC Mounting hole CJ2F Bore size . Stroke TZ CJ2F6 . Stroke T Bore size A B C D F FB FC FT FX FY FZ GA H MM NA NB NN T S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 6 15 12 14 3 8 13 4.5 1.6 24 14 32 14.5 28 M3 x 0.5 16 3 M6 x 1.0 3 46.5 (51.5) 55.5 (60.5) 59.5 (64.5) 73.5 (78.5) . . . . 74.5 (79.5) 83.5 (88.5) 87.5 (92.5) 101.5 (106.5) . . . . 10 15 12 14 4 8 13 4.5 1.6 24 14 32 8 28 M4 x 0.7 12.5 4.8 M8 x 1.0 . 48.5 56 68 80 . . . . 76.5 84 96 108 . . . . 16 15 18.3 20 5 8 19 5.5 2.3 33 20 42 8 28 M5 x 0.8 12.5 4.8 M10 x 1.0 . 48.5 57 69 81 87 111 129 141 76.5 85 97 109 115 139 157 169 Rod cover side Head cover side * ( ) in S and Z dimensions: With auto switch (mm) Single Acting, Spring Extend: Rod Flange (F) { For details of the mounting nut, refer to page 20. 42 Air Cylinder: Standard Type Single Acting, Spring Return/Extend Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch