【DO!BOOK・ページリンク】
es20-226-cj2   45 / 120

BOOKをみる

10秒後にBOOKのページに移動します


How to Order RoHS * Since there are other applicable auto switches than listed, refer to page 104 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * Solid state auto switches marked with “p” are produced upon receipt of order. * The D-A9ll/M9lll/A7ll/A80l/F7ll/J7ll auto switches are shipped together, (but not assembled). (For band mounting, only auto switch mounting brackets are assembled before being shipped.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Series CJ2K o10, o16 Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example) M9NWL Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC load Band mounting Rail mounting 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V,12 V . M9NV M9N M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P M9PV M9P V V V v . v 2-wire 12 V M9BV M9B M9BV M9B V V V v . v . Connector . H7C J79C . V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V,12 V M9NWV M9NW M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V,12 V M9NAV*1 M9NA*1 M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 M9BAV*1 M9BA*1 v v V v . v . With diagnostic output (2-color indication) 4-wire (NPN) 5 V,12 V . H7NF . F79F V . V v . v IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 A96V A96 V . V . . . IC circuit . 2-wire . 200 V . . A72 A72H V . V . . . . Relay, 24 V PLC 12 V 100 V A93V*2 A93 A93V*2 A93 V V V V . . No 100 V or less A90V A90 A90V A90 V . V . . . IC circuit Connector Yes . . C73C A73C . V . V V V . . No 24 V or less . C80C A80C . V . V V V . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . . A79W . V . V . . . . Cylinder standard stroke (mm) Refer to “Standard Strokes” on page 44. Bore size 16 60 M9BW 16 60 B Z Z CDJ2K CJ2K B 10 10 mm 16 16 mm Mounting With auto switch Made to Order Refer to page 44 for details. Auto switch mounting type Number of auto switches B i If a built-in magnet cylinder without an auto switch is required, refer to the model of built-in magnet cylinder. * For applicable auto switches, refer to the table below. Auto switch Pivot bracket * Rod end bracket is shipped together with the product, but not assembled. * A knuckle joint pin is not provided with the single knuckle joint. Rod end bracket * For double clevis, the product is perpendicular to the cylinder axis. * For double-side bossed, the product is perpendicular to the cylinder axis. Head cover port location With auto switch (Built-in magnet) * Refer to “Ordering Example of Cylinder Assembly” on page 44. . Foot/Flange brackets are shipped together with the product, but not assembled. B Basic E Double-side bossed D Double clevis L Single foot M Double foot F Rod flange G Head flange Nil 2 pcs. S 1 pc. n “n” pcs. * For rail mounting, screws and nuts for 2 auto switches come with the rail. * Refer to page 103 for auto switch mounting brackets. A Rail mounting B Band mounting Nil None V Single knuckle joint W Double knuckle joint T Rod end cap (Flat type) U Rod end cap (Round type) * Only for CJ2D (double clevis) * Pivot bracket is shipped together with the product, but not assembled. Nil None N Pivot bracket is shipped together with the product, but not assembled. 5 m・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ None・・・・・・・・・・・・・・・ N (Example) H7CN Nil Perpendicular to axis R Axial A 43