![]() |
yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz es20-226-cj2@@@46 / 120 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
Auto switch Band mounting Double clevis Pivot bracket Double knuckle joint Cylinder model: CDJ2KD16-60Z-NW-M9BW-B Mounting D: Double clevis Pivot bracket N: Yes Rod end bracket W: Double knuckle joint Auto switch D-M9BW: 2 pcs. Auto switch mounting B: Band mounting * Pivot bracket, double knuckle joint and auto switch are shipped together with the product, but not assembled. Ordering Example of Cylinder Assembly Double acting, Single rod, Rubber bumper Symbol Non-rotating accuracy o10: }1.5‹, o16: }1‹ Can operate without lubrication. A cylinder which rod does not rotate because of the hexagonal rod shape. Made to Order (For details, refer to pages 107 to 116.) Symbol Specifications -XAl Change of rod end shape -XC3 Special port location -XC9 Adjustable stroke cylinder/Adjustable retraction type -XC10 Dual stroke cylinder/Double rod type -XC22 Fluororubber seal -XC51 With hose nipple -XC85 Grease for food processing equipment -X446 PTFE grease Refer to pages 97 to 104 for cylinders with auto switches. . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. Specifications * Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) * Please consult with SMC for strokes which exceed the standard stroke length. * Applicable strokes should be confirmed according to the usage. For details, refer to gAir Cylinders Model Selectionh on front matter pages of the Best Pneumatics No. 2 or the WEB catalog. In addition, the products that exceed the standard stroke might not be able to fulfill the specifications due to the deflection etc. (mm) Bore size (mm) Standard stroke 10 15, 30, 45, 60, 75, 100, 125, 150 16 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 Standard Strokes Refer to page 117 before handling. Precautions * T-bracket is used with double clevis (D). Mounting bracket Bore size (mm) 10 16 Foot CJ-L016C CJK-L016C Flange CJ-F016C CJK-F016C T-bracket* CJ-T010C CJ-T016C Mounting Brackets/Part No. VcMounted on the product. vcCan be ordered within the cylinder model. Mounting and Accessories/For details, refer to page 20. Bore size (mm) 10 16 Action Double acting, Single rod Fluid Air Proof pressure 1 MPa Maximum operating pressure 0.7 MPa Minimum operating pressure 0.06 MPa Ambient and fluid temperature Without auto switch : .10‹C to 70‹C (No freezing) With auto switch : .10‹C to 60‹C Cushion Rubber bumper Lubrication Not required (Non-lube) Stroke length tolerance +1.0 0 Rod non-rotating accuracy }1.5‹ }1‹ Piston speed 50 to 750 mm/s Allowable kinetic energy 0.035 J 0.090 J * A pin and retaining rings are shipped together with double clevis and double knuckle joint. Mounting Basic Foot Flange Double. clevis Double clevis (including T-bracket) Standard Mounting nut V V V . . Rod end nut V V V V V Clevis pin . . . V V Option Single knuckle joint v v v v v Double knuckle joint* v v v v v Rod end cap (Flat/Round type) v v v v v T-bracket . . . v V 44 Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod Series CJ2K CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |