【DO!BOOK・ページリンク】
es20-226-cj2   48 / 120

BOOKをみる

10秒後にBOOKのページに移動します


KA oCB oCA oNDh8 BA 0 .0.3 BA 0 .0.3 MM NN Y GA Piping port 2 x M5 x 0.8 Z + Stroke H S + Stroke A F NA NB GB BB 0 .0.3 BB 0 .0.3 Piping port M5 x 0.8 { Mounting nut Rod end nut oC oNDh8 oNDh8 B 0 .0.3 B 0 .0.3 KA MM NN Y GA Piping port 2 x M5 x 0.8 Z + Stroke H S + Stroke A F NA NB F GB YY NN { Mounting nut Rod end nut CJ2KB Bore size . Stroke Head cover port location Z CJ2KE Bore size . Stroke Z Basic (B) Head cover port location Axial location (R) * The overall cylinder length does not change. { Refer to page 20 for details of the mounting nut. (SNJ-016C for o10, SNKJ-016C for o16) Bore size A BA BB CA CB F GA GB H KA MM NA NB NDh8 NN S Z 10 15 15 12 17 14 8 8 5 28 4.2 M4 x 0.7 12.5 9.5 10 0 .0.022 M10 x 1.0 46 74 16 15 18.3 18.3 20 20 8 8 5 28 5.2 M5 x 0.8 12.5 9.5 12 0 .0.027 M12 x 1.0 47 75 (mm) Double-side Bossed (E) Rod section Section Y detail Rod section Section Y detail Section YY detail { Refer to page 20 for details of the mounting nut. (SNJ-016C for o10, SNKJ-016C for o16) Bore size A B C F GA GB H KA MM NA NB NDh8 NN S Z 10 15 15 17 8 8 5 28 4.2 M4 x 0.7 12.5 9.5 10 0 .0.022 M10 x 1.0 46 82 16 15 18.3 20 8 8 5 28 5.2 M5 x 0.8 12.5 9.5 12 0 .0.027 M12 x 1.0 47 83 (mm) 46 Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod Series CJ2K CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch