【DO!BOOK・ページリンク】
es20-226-cj2   5 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Note 7) The shape is the same as the existing product. Note 8) Available only for locking at head end. Note 9) Available only for locking at rod end. Note 10) Copper is not allowed to use for the externally exposed part. Note 11) o10 and o16 only Note 12) Available as standard for o10 and o16. Note 1) Mounting style: Not compatible with the clevis type. An auto switch is available in the band mounting type only. Note 2) An auto switch is available in the band mounting type only. Note 3) The products with an auto switch are not compatible. Note 4) The products with an air cushion are not compatible. Note 5) For details about the smooth cylinder and low speed cylinder, refer to the WEB catalog or "ES20-235" catalog. Note 6) For details, refer to the WEB catalog. Combinations of Standard Products and Made to Order Specifications Series CJ2 CJ2 (Standard type) CJ2K (Non-rotating rod type) Double acting Single acting Double acting Single acting Single rod Double rod Single rod (spring return) Single rod (spring extend) Single rod Single rod (spring return) Single rod (spring extend) Page 5 Page 21 Page 29 Page 43 Page 50 Symbol Specifications Applicable bore size o6 Note 7) to o16 o10, o16 Standard Standard o6 Note 7) to o16 V V V V V V V D Built-in magnet V V V V V V V CJ2ュ-ュA Air cushion o10, o16 V V . . . . . 10-, 11- Clean series Note 1) o6 Note 7) to o16 V V Note 11) v v . . . 25A- Copper (Cu) and Zinc (Zn)-free Note 6) o10, o16 V v v v v v v 20- Copper Note 10) and Fluorine-free Note 2) o6 Note 7) 12) V V V V . . . XB6 Heat resistant cylinder (.10 to 150°C) Note 3) 4) o6 Note 7) to o16 v v v v v XB7 Cold resistant cylinder (.40 to 70°C) Note 3) 4) v v v v v XB9 Low speed cylinder (10 to 50 mm/s) Note 4) . . . . . . XB13 Low speed cylinder (5 to 50 mm/s) o6 Note 7) . . . . . . XC3 Special port position Note 2) 4) o10, o16 v . . . . XC8 Adjustable stroke cylinder/ Adjustable extension type Note 4) . v v v v v XC9 Adjustable stroke cylinder/ Adjustable retraction type Note 4) . v . v . XC10 Dual stroke cylinder/Double rod type Note 4) . v v v v XC11 Dual stroke cylinder/Single rod type Note 4) . . . v . . XC22 Fluororubber seal Note 4) o6 Note 7) to o16 v v XC51 With hose nipple XC85 Grease for food processing equipment o10, o16 X446 PTFE grease X773 Short pitch mounting o6 Note 7) . . . . . . V : Standard : Made to Order キ : Special product (Please contact SMC for details.) . : Not available Series Action/ Type Page 3