【DO!BOOK・ページリンク】
es20-226-cj2   60 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oCB oCA oNDh8 BA 0 .0.3 BA 0 .0.3 KA MM NN Y Z + 2 x Stroke H + Stroke S + Stroke A F NA GA Piping port M5 x 0.8 NB BB 0 .0.3 BB 0 .0.3 { Mounting nut Rod end nut oCB oCA oNDh8 oNDh8 BA 0 .0.3 BA 0 .0.3 KA MM NN Y GA Piping port M5 x 0.8 F NA Z + 2 x Stroke H + Stroke A S + Stroke NB F NN YY BB 0 .0.3 BB 0 .0.3 Rod end nut { Mounting nut CJ2KB Bore size . Stroke TZ CJ2KE Bore size . Stroke TZ Single Acting, Spring Extend: Basic (B) Section Y detail Rod section Bore size A BA BB CA CB F GA H KA MM NA NB NDh8 NN S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 15 12 17 14 8 8 28 4.2 M4 x 0.7 12.5 4.8 10 0 .0.022 M10 x 1.0 48.5 56 68 80 . . . . 76.5 84 96 108 . . . . 16 15 18.3 18.3 20 20 8 8 28 5.2 M5 x 0.8 12.5 4.8 12 0 .0.022 M12 x 1.0 48.5 57 69 81 87 111 129 141 76.5 85 97 109 115 139 157 169 { For details of the mounting nut, refer to page 20. (mm) Single Acting, Spring Extend: Double-side Bossed (E) Section Y detail Section YY detail Rod section Bore size A BA BB CA CB F GA H KA MM NA NB NDh8 NN S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 15 15 17 17 8 8 28 4.2 M4 x 0.7 12.5 4.8 10 0 .0.022 M10 x 1.0 48.5 56 68 80 . . . . 76.5 84 96 108 . . . . 16 15 18.3 18.3 20 20 8 8 28 5.2 M5 x 0.8 12.5 4.8 12 0 .0.027 M12 x 1.0 48.5 57 69 81 87 111 129 141 76.5 85 97 109 115 139 157 169 { For details of the mounting nut, refer to page 20. (mm) 58 Air Cylinder: Non-rotating Rod Type Single Acting, Spring Return/Extend Series CJ2K CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch