【DO!BOOK・ページリンク】
es20-226-cj2   61 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oCB 2 x oLC Mounting hole LZ LX LY LB LH KA MM NN F GA View E LT Z + 2 x Stroke H + Stroke S + Stroke A X Y NA NB BB 0 .0.3 BB 0 .0.3 Cover surface Piping port M5 x 0.8 Rod end nut { Mounting nut oCA BA 0 .0.3 BA 0 .0.3 oCA Clevis pin (ocdd9.0.030 .0.060) oCDH9+0.030 0 BA 0 .0.3 BA 0 .0.3 KA MM GA ZZ + 2 x Stroke Z + 2 x Stroke H + Stroke A NA S + Stroke U R NB BB 0 .0.3 BB 0 .0.3 CX+0.2 +0.1 oCB Piping port M5 x 0.8 Rod end nut CJ2KD Bore size . Stroke TZ CJ2KL Bore size . Stroke TZ Single Acting, Spring Extend: Double Clevis (D) Single Acting, Spring Extend: Single Foot (L) Rod section * A clevis pin and retaining rings are included. Bore size A BA BB CA CB CD (cd) CX GA H KA MM NA NB R U S 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 15 12 17 14 3.3 3.2 8 28 4.2 M4 x 0.7 12.5 17.8 5 8 48.5 56 68 80 . . . . 16 15 18.3 18.3 20 20 5 6.5 8 28 5.2 M5 x 0.8 12.5 22.8 8 10 48.5 57 69 81 87 111 129 141 Bore size Z ZZ 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 84.5 92 104 116 . . . . 89.5 97 109 121 . . . . 16 86.5 95 107 119 125 149 167 179 94.5 103 115 127 133 157 175 187 (mm) View E Rod section Bore size A BA BB CA CB F GA H KA LB LC LH LT LX LY LZ MM NA NB NN 10 15 15 12 17 14 8 8 28 4.2 21.5 5.5 14 2.3 33 25 42 M4 x 0.7 12.5 4.8 M10 x 1.0 16 15 18.3 18.3 20 20 8 8 28 5.2 23 5.5 14 2.3 33 25 42 M5 x 0.8 12.5 4.8 M12 x 1.0 Bore size S X Y Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 48.5 56 68 80 . . . . 6 9 76.5 84 96 108 . . . . 16 48.5 57 69 81 87 111 129 141 6 9 76.5 85 97 109 115 139 157 169 { For details of the mounting nut, refer to page 20. (mm) 59 Series CJ2K