【DO!BOOK・ページリンク】
es20-226-cj2   66 / 120

BOOKをみる

10秒後にBOOKのページに移動します


!1 r !0 !3 q !4 !6 e iy!2t!8u@0!5!9w !7 o @1 Weights (g) Bore size (mm) 10 16 Basic weight (When the stroke is zero) Basic 36 61 Axial piping 36 61 Double clevis (including clevis pin) 40 68 Head-side bossed 37 63 Additional weight per 15 mm of stroke 4 7 Mounting bracket weight Single foot 8 25 Double foot 16 50 Rod flange 5 13 Head flange 5 13 Accessories Single knuckle joint 17 23 Double knuckle joint (including knuckle pin) 25 21 Rod end cap (Flat type) 1 2 Rod end cap (Round type) 1 2 T-bracket 32 50 . Mounting nut and rod end nut are included in the basic weight. Note) Mounting nut is not included in the basic weight for the double clevis. Calculation: Example) CJ2ZL10-45Z !Basic weight・・・・・・・・・・・・・・・・・・・・・・ 36 (o10) !Additional weight・・・・・・・・・・・・・・・ 4/15 stroke !Cylinder stroke・・・・・・・・・・・・・・・・・・・ 45 stroke !Mounting bracket weight・・・・ 8 (Single foot) 36 + 4/15 x 45 + 8 = 56 g Construction (Not able to disassemble) CDJZ2B10/16-ュZ-B Component Parts No. Description Material Note 1 Rod cover Aluminum alloy Clear hard anodized 2 Head cover Aluminum alloy Clear hard anodized 3 Cylinder tube Stainless steel 4 Piston rod Stainless steel 5 Piston A Aluminum alloy 6 Piston B Aluminum alloy 7 Bumper A Urethane 8 Bumper B Urethane 9 Speed controller needle Carbon steel Electroless nickel plating 10 Mounting nut Rolled steel Zinc chromated 11 Rod end nut Rolled steel Zinc chromated No. Description Material Note 12 Piston seal NBR 13 Rod seal NBR 14 Check seal A NBR 15 Check seal B NBR 16 Tube gasket NBR 17 Needle seal NBR 18 Wear ring Resin 19 Check seal sleeve Aluminum alloy 20 Retaining ring Carbon tool steel Phosphate coating 21 Magnet . 64 Air Cylinder: Built-in Speed Controller Type Double Acting, Single Rod Series CJ2Z CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch