|  | 【DO!BOOK・ページリンク】 es20-226-cj2 68 / 120 10秒後にBOOKのページに移動します | 
| oCDH9+0.030 0 Clevis pin (oCdd9 ) .0.030 .0.060 MM oD GA WA Piping port 2 x M5 x 0.8 A NA H ZZ + Stroke Z + Stroke S + Stroke R U GB NB WB Rod end nut oC WW° B 0 .0.3 B 0 .0.3 oC CZ 0 .0.3 CX+0.2 +0.1 CZ 0 .0.3 WW° oC WA 2 x oLC Mounting hole LZ LX LY LB LH MM NN Y NA H X A LT oD F GA Piping port 2 x M5 x 0.8 Z + Stroke S + Stroke NB GB B 0 .0.3 B 0 .0.3 Piping port M5 x 0.8 WB Cover surface Rod end nut { Mounting nut CJ2ZD Bore size . Stroke Z CJ2ZL Bore size . Stroke Head cover port location Z Double Clevis (D) (mm) * A clevis pin and retaining rings are included. Bore size A B C CD CX CZ D GA GB H MM NA NB R U WA WB WW S Z ZZ 10 15 15 17 3.3 3.2 15 4 7.5 19.5 28 M4 x 0.7 21 31 5 8 14.4 26.5 45 63 99 104 16 15 18.3 20 5 6.5 18.3 5 7.5 24.5 28 M5 x 0.8 21 36 8 10 14.4 31.5 45 64 102 110 Single Foot (L) (mm) Bore size A B C D F GA GB H LB LC LH LT LX LY LZ MM NA NB NN WA WB WW S X Y Z 10 15 15 17 4 8 7.5 6.5 28 15 4.5 9 1.6 24 16.5 32 M4 x 0.7 21 18 M8 x 1.0 14.4 13.5 45 63 5 7 91 16 15 18.3 20 5 8 7.5 6.5 28 23 5.5 14 2.3 33 25 42 M5 x 0.8 21 18 M10 x 1.0 14.4 13.5 45 64 6 9 92 { For details of the mounting nut, refer to page 20. Head cover port location Axial location (R) * The overall cylinder length does not change. 66 Air Cylinder: Built-in Speed Controller Type Double Acting, Single Rod Series CJ2Z CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch | |