【DO!BOOK・ページリンク】
es20-226-cj2   78 / 120

BOOKをみる

10秒後にBOOKのページに移動します


10-CJ2RA Bore size Stroke Head cover port location Z Clean Series For the detailed specifications, refer to the “Pneumatic Clean Series” (WEB catalog). Air cylinder which is applicable for the system which discharges leakage from the rod section directly into the outside of clean room by relief port and making an actuator’s rod section having a double seal construction. Specifications Action Double acting, Single rod Bore size (mm) 10, 16 Maximum operating pressure 0.7 MPa Minimum operating pressure 0.08 MPa Cushion Rubber bumper Standard stroke (mm) Same as standard type. (Refer to page 75.) Auto switch Mountable (Band mounting type) Mounting Bottom mounting style Clean Series 10-CJ2RA (Clean Series) Construction (Not able to disassemble) 76 Air Cylinder: Direct Mount Type Double Acting, Single Rod Series CJ2R CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch