【DO!BOOK・ページリンク】 es20-226-cj2 90 / 120 10秒後にBOOKのページに移動します |
|
oC L LX LB LH 2 x LD KA MM Y X Rod end nut Breather hole Piping port M5 x 0.8 GB Z + Stroke H S + Stroke A NA NB B 0 .0.3 B 0 .0.3 Piping port oC 2 x LD LB LH L LX KA MM Rod end nut Z + 2 x Stroke H + Stroke A NA S + Stroke Breather hole Piping port M5 x 0.8 Y GA X + Stroke NB B 0 .0.3 B 0 .0.3 Spring return: CJ2RK Bore size . Stroke S Head cover port location Z Spring extend: CJ2RK Bore size . Stroke TZ Single Acting: Bottom Mounting Style Rod section Head cover shape Head cover port location Axial location (R) . The overall cylinder length does not change. Dimensions by Stroke: Spring Return (mm) Bore size S Z 5 to 15 16 to 30 31 to 45 46 to 60 61 to 75 76 to 100 101 to 125 126 to 150 5 to 15 16 to 30 31 to 45 46 to 60 61 to 75 76 to 100 101 to 125 126 to 150 10 53.5 61 73 85 . . . . 73.5 81 93 105 . . . . 16 53.5 62 74 86 92 116 134 146 73.5 82 94 106 112 136 154 166 Bore size A B C GB H KA L LB LD LH LX MM NA NB X Y 10 15 12 14 5 20 4.2 23 16 o3.5 through, o6.5 counterbore depth 4 8 12 M4 x 0.7 12.8 9.5 28 8 16 15 18.3 20 5 20 5.2 26 20 o4.5 through, o8 counterbore depth 5 10 16 M5 x 0.8 12.8 9.5 28 8 (mm) Rod section Head cover shape Dimensions by Stroke: Spring Extend (Dimensions not mentioned in the below table are the same as the above table.) (mm) Bore size A B C GA H KA L LB LD LH LX MM NA NB X Y 10 15 12 14 16 20 4.2 23 16 o3.5 through, o6.5 counterbore depth 4 8 12 M4 x 0.7 20.5 4.8 28 8 16 15 18.3 20 16 20 5.2 26 20 o4.5 through, o8 counterbore depth 5 10 16 M5 x 0.8 20.5 4.8 28 8 Bore size S Z 5 to 15 16 to 30 31 to 45 46 to 60 61 to 75 76 to 100 101 to 125 126 to 150 5 to 15 16 to 30 31 to 45 46 to 60 61 to 75 76 to 100 101 to 125 126 to 150 10 56.5 64 76 88 . . . . 76.5 84 96 108 . . . . 16 56.5 65 77 89 95 119 137 149 76.5 85 97 109 115 139 157 169 (mm) 88 Air Cylinder: Direct Mount, Non-rotating Rod Type Single Acting, Spring Return/Extend Series CJ2RK CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |