![]() |
【DO!BOOK・ページリンク】 es20-226-cj2 91 / 120 10秒後にBOOKのページに移動します |
How to Order CDBJ2 CBJ2 With auto switch With auto switch (Built-in magnet) Cylinder standard stroke (mm) Refer to “Standard Strokes” on page 90. Auto switch L L H H N N 16 16 60 60 Number of auto switches Mounting Manual release M9BW C Lock position Note) Rod end lock only. * For rail mounting, screws and nuts for 2 auto switches come with the rail. * Refer to page 103 for auto switch mounting brackets. * For applicable auto switches, refer to the table below. i If a built-in magnet cylinder without an auto switch is required, refer to the model of built-in magnet cylinder. Built-in Magnet Cylinder Model Suffix the symbol “-A” (Rail mounting style) or “-B” (Band mounting style) to the end of part number for cylinder with auto switch. Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Solid state auto switches marked with “p” are produced upon receipt of order. * The D-A9ll/M9lll/A7ll/A80l/F7ll/J7ll auto switches are shipped together, (but not assembled). (However, when the D-A9ll/M9lll types are selected, only auto switch mounting brackets are assembled before being shipped.) * When the D-A9ll/M9lll types are mounted on a rail, order auto switch mounting brackets separately. Refer to page 103 for details. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. (Example) M9NW (Example) M9NWM (Example) M9NWL (Example) M9NWZ (Example) H7CN * Since there are other applicable auto switches than listed, refer to page 104 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * Lead wire length symbols: 0.5 m・・・・・・・・・ 1 m ・・・・・・・・・ 3 m ・・・・・・・・・ 5 m ・・・・・・・・・ None ・・・・・・・・・ Nil MLZN Note) This symbol is indicated when the D-A9l or M9l type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7l and H7l, etc.) (Nil) Auto switch mounting bracket Note) Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable load DC AC Band mounting Rail mounting 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line Perpendicular In-line (N) Solid state auto switch . Grommet Yes 3-wire (NPN) 24 V 5 V,12 V . M9NV M9N M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P M9PV M9P V V V v . v 2-wire 12 V M9BV M9B M9BV M9B V V V v . v . Connector . H7C J79C . V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V,12 V M9NWV M9NW M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V,12 V M9NAV*1 M9NA*1 M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 M9BAV*1 M9BA*1 v v V v . v . With diagnostic output (2-color indication) 4-wire (NPN) 5 V,12 V . H7NF . F79F V . V v . v IC circuit Reed auto switch . Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 A96V A96 V . V . . . IC circuit . 2-wire . 200 V . . A72 A72H V . V . . . . Relay, 24 V PLC 12 V 100 V A93V*2 A93 A93V*2 A93 V V V V . . No 100 V or less A90V A90 A90V A90 V . V . . . IC circuit Connector Yes . . C73C A73C . V . V V V . . No 24 V or less . C80C A80C . V . V V V . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . . A79W . V . V . . . . Nil 2 pcs. S 1 pc. n “n” pcs. Example Rail mounting style CDBJ2B16-45-HN-A Band mounting style CDBJ2B16-60-HN-B N Non-locking type B Basic L Axial foot F Rod flange D Double clevis Note) H Head end lock R Rod end lock Series CBJ2 o16 Air Cylinder: With End Lock A 89 | |