【DO!BOOK・ページリンク】
es20-226-cj2   92 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Series CJ2 air cylinder is equipped with end lock function. Refer to pages 97 to 104 for cylinders with auto switches. . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. Symbol Rubber bumper * 0.06 MPa for parts other than the lock unit. Bore size (mm) 16 Action Double acting, Single rod Fluid Air Proof pressure 1 MPa Maximum operating pressure 0.7 MPa Minimum operating pressure 0.15 MPa* Ambient and fluid temperature Without auto switch : .10°C to 70°C (No freezing) With auto switch : .10°C to 60°C Cushion Rubber bumper Lubrication Not required (Non-lube) Stroke length tolerance +1.0 0 Piston speed 50 to 750 mm/s Allowable kinetic energy 0.090 J Specifications * Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Bore size Standard stroke 16 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 (mm) Standard Strokes Lock position Head end, Rod end Holding force (Max.) 98 N Lock release pressure 0.15 MPa or less Backlash 1 mm or less Manual release Non-locking type Lock Specifications * T-bracket is used with double clevis (D). Mounting bracket Bore size (mm) 16 Foot CJ-L016B Flange CJ-F016B T-bracket* CJ-T016B Mounting Brackets/Part No. When operating an actuator with a small diameter and a short stroke at a high frequency, the dew condensation (water droplet) may occur inside the piping depending on the conditions. Simply connecting the moisture control tube to the actuator will prevent dew condensation from occurring. For details, refer to Series IDK in the WEB catalog. Moisture Control Tube Series IDK 90 Air Cylinder: With End Lock Series CBJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch