【DO!BOOK・ページリンク】
es20-226-cj2   9 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Auto switch Band mounting Double clevis Pivot bracket Double knuckle joint Bore size (mm) 6 10 16 Action Double acting, Single rod Fluid Air Proof pressure 1 MPa Maximum operating pressure 10.7 MPa Minimum operating pressure Rubber bumper 0.12 MPa 0.06 MPa Air cushion . 0.1 MPa Ambient and fluid temperature Without auto switch: .10°C to 70°C (No freezing) With auto switch: .10°C to 60°C Cushion Rubber bumper Rubber bumper/Air cushion Lubrication Not required (Non-lube) Piston speed Rubber bumper 50 to 750 mm/s Air cushion . 50 to 1000 mm/s Allowable kinetic energy Rubber bumper 0.012 J 0.035 J 0.090 J Air cushion (Effective cushion length) . 0.07 J (9.4 mm) 0.18 J (9.4 mm) Stroke length tolerance +1.0 0 Note) o6 only * Except o6. Standard Strokes * Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Produced upon receipt of order. * Applicable strokes should be confirmed according to the usage. For details, refer to “Air Cylinders Model Selection” on front matter pages of the Best Pneumatics No. 2 or the WEB catalog. In addition, the products that exceed the standard stroke might not be able to fulfill the specifications due to the deflection etc. Bore size Standard stroke Maximum manufacturable stroke 6 15, 30, 45, 60 200 10 15, 30, 45, 60, 75, 100, 125, 150 400 16 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 400 (mm) Air cushion Made to Order (For details, refer to pages 107 to 116.) Symbol Rubber bumper Symbol Specifications -XAl Change of rod end shape -XB6 Heat resistant cylinder (.10 to 150°C) . Not available with switch & with air cushion -XB7 Cold resistant cylinder (.40 to 70°C) . Not available with switch & with air cushion -XB9 Low speed cylinder (10 to 50 mm/s) . Not available with air cushion -XB13 Note) Low speed cylinder (5 to 50 mm/s) . Not available with air cushion -XC3 Special port location . Not available with air cushion -XC8 Adjustable stroke cylinder/Adjustable extension type -XC9 Adjustable stroke cylinder/Adjustable retraction type -XC10 Dual stroke cylinder/Double rod type -XC11 Dual stroke cylinder/Single rod type -XC22 Fluororubber seal . Not available with air cushion -XC51 With hose nipple -XC85 Grease for food processing equipment -X446 PTFE grease Refer to pages 97 to 104 for cylinders with auto switches. . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. Specifications . T-bracket is used with double clevis (D). Mounting bracket Bore size (mm) 6 10 16 Foot CJ-L006B CJ-L010C CJ-L016C Flange CJ-F006B CJ-F010C CJ-F016C T-bracket. . CJ-T010C CJ-T016C Mounting Brackets/Part No. Cylinder model: CDJ2D16-60Z-NW-M9BW-B Mounting D: Double clevis Pivot bracket N: Yes Rod end bracket W: Double knuckle joint Auto switch D-M9BW: 2 pcs. Auto switch mounting B: Band mounting . Pivot bracket, double knuckle joint and auto switch are shipped together with the product, but not assembled. Ordering Example of Cylinder Assembly V…Mounted on the product. v…Can be ordered within the cylinder model. . A pin and retaining rings are included with double clevis and/or double knuckle joint. Mounting Basic Foot Flange Double. clevis Double clevis (including T-bracket) Standard Mounting nut V V V . . Rod end nut V V V V V Clevis pin . . . V V Option Single knuckle joint v v v v v Double knuckle joint. v v v v v Rod end cap (Flat/Round type) v v v v v T-bracket . . . v V Mounting and Accessories/For details, refer to page 20. When operating an actuator with a small diameter and a short stroke at a high frequency, the dew condensation (water droplet) may occur inside the piping depending on the conditions. Simply connecting the moisture control tube to the actuator will prevent dew condensation from occurring. For details, refer to Series IDK in the WEB catalog. Moisture Control Tube Series IDK 7 Series CJ2