yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es30-7f-idg@@@10 / 54

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Model IDG30LA IDG60LA IDG75LA 93 75 18 224 170 54 .40 IDG50LA 135 110 25 308 240 68 IDG100LA 400 300 100 Compressed air 0.3 to 1.0 .5 to 50 .5 to 50 0.7 25 25 25 1 L/min [ANR] (Inlet air pressure at 0.7 MPa) 0.78 (0.91) 1.56 (1.71) 0.81 (0.94) 1.69 (1.84) 1.82 (1.97) 1/4, 3/8 3/8, 1/2 Fluid Inlet air pressure (MPa) Inlet air temperature (‹C) Note 1) Ambient temperature (‹C) Note 1) Inlet air pressure (MPa) Inlet air temperature (‹C) Inlet air saturation temperature (‹C) Ambient temperature (‹C) Outlet air atmospheric pressure dew point (‹C) Inlet air flow rate (L/min [ANR]) Note 2) Outlet air flow rate (L/min [ANR]) Purge air flow rate (L/min [ANR]) Note 3) Dew point indicator purge air flow rate Port size Weight (kg) (With bracket) Range of operating conditions Standard performance Standard Specifications/Single Unit Type (Standard dew point .40‹C, .60‹C) Standard dew pointc.40‹C/Type L Note 1) When using the product in the temperature range between .5‹C and 5‹C, prevent water droplets from entering the inlet port. (No freezing of the fluid) Note 2) gANRh indicates the flow rate converted to the value at 20‹C, under the atmospheric pressure and the state of relative humidity 65%. Note 3) Includes 1 L/min [ANR] of purge air flow (Inlet air pressure at 0.7 MPa) for the dew point indicator. Model IDG60SA IDG100SA .60 Compressed air 0.3 to 1.0 .5 to 50 .5 to 50 0.7 25 25 25 1 L/min [ANR] (Inlet air pressure at 0.7 MPa) 3/8, 1/2 75 50 25 IDG75SA 140 100 40 230 150 80 1.56 (1.71) 1.69 (1.84) 1.82 (1.97) Fluid Inlet air pressure (MPa) Inlet air temperature (‹C) Note 1) Ambient temperature (‹C) Note 1) Inlet air pressure (MPa) Inlet air temperature (‹C) Inlet air saturation temperature (‹C) Ambient temperature (‹C) Outlet air atmospheric pressure dew point (‹C) Inlet air flow rate (L/min [ANR]) Note 2) Outlet air flow rate (L/min [ANR]) Purge air flow rate (L/min [ANR]) Note 3) Dew point indicator purge air flow rate Port size Weight (kg) (With bracket) Range of operating conditions Standard performance Standard dew pointc.60‹C/Type S Note 1) When using the product in the temperature range between .5‹C and 5‹C, prevent water droplets from entering the inlet port. (No freezing of the fluid) Note 2) gANRh indicates the flow rate converted to the value at 20‹C, under the atmospheric pressure and the state of relative humidity 65%. Note 3) Includes 1 L/min [ANR] of purge air flow (Inlet air pressure at 0.7 MPa) for the dew point indicator. Standard performance conditions Standard performance conditions 4 Series ID G ð®A IDGð®A/IDG Series Reduced purge Membrane Air Dryer Single Unit Type M V Made to Order Model Selection Single Unit Type Specific Product Precautions Unit Type