【DO!BOOK・ページリンク】
es30-7f-idg   21 / 54

BOOKをみる

10秒後にBOOKのページに移動します


IDG 30 A 03 30 50 60 75 100 Size Components Standard dew point temperature/Outlet air flow rate Made to Order Refer to pages 33 to 44 for details. H M 4 M V Symbol Regulator Membrane air dryer Micro mist separator Mist separator . How to Order Nil H L S Symbol Standard dew Flow rate by size, Outlet air flow rate (L/min [ANR]) point (°C) 30 .20 .15 .40 .60 300 300 75 . 50 500 500 110 . 60 170 50 75 240 100 100 300 150 Type M, Type V Select from Series IDG RoHS Nil C Symbol Drain discharge Note method Manual valve Combination with semi-standard symbol: P is not available. N.C. auto-drain Auto-drains listed on page 17 D N.O. are attached. auto-drain J Drain guide . Drain discharge method. 02 03 04 Symbol Port size Size 30 1/4 3/8 1/2 . 50 . 60 . 75 . 100 . Port size Thread type Nil N F Type Rc NPT G Symbol Semi-standard. Nil P R Specifications None (Standard) With fitting for purge air discharge Flow direction (Right Left) Note . . Symbol . In the case of more than one symbol, indicate them alphabetically. Note) Type V is not applicable because it is equipped with a relief type regulator. . For model selection of an auto-drain, refer to the Selection Precautions on page 45. . Combination with drain discharge method symbol: Nil is not available. . Combination with Type V is not available.Note) IDGョA Series Reduced purge Membrane Air Dryer Unit Type Series ID Gョ A IDGョA Series Reduced purge Equipment connection M V Contents Modular connection Symbol Components 4 A 15