【DO!BOOK・ページリンク】
es30-7f-idg   22 / 54

BOOKをみる

10秒後にBOOKのページに移動します


IDG 10 02 3 5 10 20 60 75 100 Size Components Standard dew point temperature/Outlet air flow rate Nil Size Symbol Drain discharge method 3 5 10 20 60 75 100 Manual valve N.C. auto-drain N.O. auto-drain C D J Drain guide . . . . . Drain discharge method. (Mist separator, Micro mist separator, Micro mist separator with pre-filter) 4 2 Symbol Size M V M 3 . 5 . 10 . 20 . 60 . 75 . 100 . Equipment connection 01 02 03 04 Symbol Port size Size 1/8 1/4 3/8 1/2 20 . . 10 . . 5 . . 3 . . 60 . . 75 . . . 100 . . . Port size Thread type Nil N F Type Rc NPT G Symbol Semi-standard. Made to Order Refer to pages 33 to 44 for details. H M 4 How to Order M V Symbol Size . . . . . . . . . . . . . 3 5 10 20 60 75 100 3 5 10 20 60 75 100 . . . . . . . . . . . . . . Nil H Symbol Standard dew Flow rate by size, Outlet air flow rate (L/min [ANR]) point (°C) 10 .20 .15 100 100 5 50 50 3 25 25 20 200 200 60 600 600 75 750 750 100 1000 1000 . In the case of more than one symbol, indicate them alphabetically. Note 1) Type V is not applicable because it is equipped with a relief type regulator. (Symbol: P is used when it is undesirable for the air to be discharged into the main body of the IDG. Therefore, it is not possible to use it in combination with a separator with manual valve, which discharges air around it, or Type V with a relief type regulator.) Note 2) They are not applicable in case the thread symbol is N or F when the size is 3, 5, 10, 20. (Because barrel nipples are used for equipment connections.) Note 3) Select the option when the size is 3 or 5. The option is the standard equipment for other sizes. Standard Note 2) With fitting for purge air discharge Symbol Specifications Note Size Standard equipment Nil P R S Flow direction (Right Left) With dew point indicator Note 3) . . . . For model selection of an auto-drain, refer to the Selection Precautions on page 45. RoHS 3 5 10 20 60 75 100 Note . Auto-drains listed on page 17 are attached. Combination with semi-standard symbol: P is not available. . Combination with drain discharge method symbol: Nil is not available. . Combination with Type V is not available.Note 1) Regulator Membrane air dryer Micro mist separator with pre-filter Micro mist separator Mist separator Components Series IDG Membrane Air Dryer Unit Type Contents Modular connection Note 1) Nipple connection Note 2) Note 1) For some models of semi-standard P, some parts are connected with nipples (Refer to pages 23 and 24). Note 2) For some models, some parts are connected with modules (Refer to page 29). 16 M V Made to Order Model Selection Single Unit Type Specific Product Precautions Unit Type A