yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es30-7f-idg@@@26 / 54

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Model IDG30LAM4 IDG30LAV4 IDG60LAM4 IDG60LAV4 IDG75LAM4 IDG75LAV4 Standard dew point: .40‹C 93 75 18 224 170 54 .40 Note 4) IDG50LAM4 IDG50LAV4 135 110 25 308 240 68 IDG100LAM4 IDG100LAV4 400 300 100 AFM40-A AFD40-A AR40-B Note 2) Compressed air 0.3 to 1.0 .5 to 50 Note 3) .5 to 50 Note 3) 0.7 25 25 25 1 L/min [ANR] (Inlet air pressure at 0.7 MPa) Relief type 1/4, 3/8 3/8, 1/2 1.8 2.4 2.6 3.1 1.9 2.5 2.8 3.3 2.9 3.4 Mist separator Micro mist separator Regulator (Type V only) Note 1) Spacer Fluid Inlet air pressure (MPa) Inlet air temperature (‹C) Ambient temperature (‹C) Inlet air pressure (MPa) Inlet air temperature (‹C) Inlet air saturation temperature (‹C) Ambient temperature (‹C) Outlet air atmospheric pressure dew point (‹C) Purge air flow rate (L/min [ANR]) Note 6) Outlet air flow rate (L/min [ANR]) Inlet air flow rate (L/min [ANR]) Note 5) Dew point indicator purge air flow rate Regulator construction (Type V only) Port size Weight (kg) Type M Type V Note 1) For flow-rate characteristics and pressure characteristics of regulator, refer to the Best Pneumatics No. 5. Note 2) It will come with Option E (With square-shaped, embedded type of a pressure regulator). Refer to the Best Pneumatics No. 5 for details of regulators such as set pressure range etc. Note 3) No freezing Note 4) Refer to the Piping Precautions (Piping material for low dew point air) on page 46. Note 5) gANRh indicates the flow rate converted to the value at 20‹C, under the atmospheric pressure and the state of relative humidity 65%. Note 6) Includes 1 L/min [ANR] of purge air flow (Inlet air pressure at 0.7 MPa) for the dew point indicator. Note 7) When highly purified air is required, refer to the Design 3. on page 45. IDG60SAM4 IDG60SAV4 IDG100SAM4 IDG100SAV4 Standard dew point: .60‹C .60 Note 4) AFM40-A AFD40-A AR40-B Note 2) Compressed air 0.3 to 1.0 .5 to 50 Note 3) .5 to 50 Note 3) 0.7 25 25 25 1 L/min [ANR] (Inlet air pressure at 0.7 MPa) Relief type 75 50 25 IDG75SAM4 IDG75SAV4 140 100 40 230 150 80 3/8, 1/2 2.6 3.1 2.8 3.3 2.9 3.4 Y400T-A Y400-A (Type V only) Series ID G ð®A IDGð®A/IDG Series Reduced purge Standard Specifications/Unit [Type M, Type V] (Standard dew point: .40‹C, .60‹C) Standard performance Components Standard performance conditions Range of operating conditions Membrane Air Dryer Unit Type Y400T-A Y400-A (Type V only) 20 M V Made to Order Model Selection Single Unit Type Specific Product Precautions Unit Type A