【DO!BOOK・ページリンク】
es30-7f-idg   2 / 54

BOOKをみる

10秒後にBOOKのページに移動します


Standard dew point Body size .20°C/Nil .15°C/Type H .40°C/Type L .60°C/Type S IDGョA IDG 1 3, 5 10, 20 30 50 60 75 100 Purge air flow rate (rated conditions) [Calculation conditions] Air unit price: 3 yen/m3 Operating hours: 12 hours/day Annual operating days: 250 days/year IDG50A Existing model Possible to easily supply dry air using the hollow fiber membrane! 0 40 60 80 100 120 140 160 180 0.0 0.5 1.0 Inlet air pressure (MPa) Purge air flow rate (L/min [ANR]) IDG50A IDGョA Purge air flow reduction type A white body is introduced. Variations 86 125 46,440 67,500 15 20 Single Unit RoHS Adopted a new air combination with reduced required maintenance space and weight.! . Except AR o6 One-touch fitting ・Rc ・NPT ・G Thread type Non-fluorocarbon Compatible with low dew point (.60°C) No vibration or heat discharge 21,060 yen/year! Cost reduced by up to Energy Reduced in purge air flow by up to 39 (L/min [ANR]) saving IDGョA Series Reduced purge Existing model Reduction ratio 31% Model Purge air flow rate (L/min [ANR]) Running cost (yen/year) Purge ratio (%) Single Unit Type Unit Type IDGョA Series Reduced purge IDG1 Tube configuration low flow rate type + + Mist separator Micro mist separator IDG When dry clean air is required. + + Mist separator Micro mist separator + Regulator IDG When dry clean air and pressure control are required. CAT.ES30-7F New Series IDGョA/IDG Membrane Air Dryer A