【DO!BOOK・ページリンク】
es30-7f-idg   38 / 54

BOOKをみる

10秒後にBOOKのページに移動します


Step 6 Step 7 Step 4 Step 5 Calculate the inlet air flow rate Q1, and check the compressed air supply capacity. Step 2 Correction of the outlet air flow rate influenced by the inlet air temperature (When the inlet air temperature is 25°C, proceed to S t e p 4 ) Check the purge air flow rate. Model selection based on corrected outlet air flow rate When the inlet air temperature is not the same temperature (25°C) on the performance charts, calculate the correction factor for the outlet air flow rate from the table below to compensate the outlet air flow rate. Read out from the purge air flow-rate characteristics on page 9. Based on the corrected outlet air flow rate calculated by , select a model from the performance charts on pages 5 and 6. Example: From the table below (Inlet Air Temperature . Correction Factor for Outlet Air Flow Rate), Inlet air temperature 35°C correction factors for outlet air flow rate are as follows. Series IDGョA: 0.86 Series IDG: 0.40 Therefore, corrected outlet air flow rate can be determined. Outlet air flow rate 150 L/min [ANR] [Series IDGョA] 150 ÷ 0.86 = 175 L/min [ANR] [Series IDG] 150 ÷ 0.4 = 375 L/min [ANR] Example: Inlet air pressure 0.5 MPa Selected model IDG30A For the IDG30A 45 L/min [ANR] IDG50HA For the IDG50HA 38 L/min [ANR] IDG60 For the IDG60 94 L/min [ANR] Inlet air temperature (°C) Inlet Air Temperature . Correction Factor for Outlet Air Flow Rate Note) Correction factors between Series IDGョA and Series IDG are different from each other, because the membrane module characteristics are different. With the conditions of the corrected outlet air flow rate and the inlet air pressure mentioned to the left, when selecting a model which satisfies the specifications that the outlet air atmospheric pressure dew point .15°C or less, [Series IDGョA] IDG30A, IDG50HA [Series IDG] IDG60 Example: Corrected outlet air flow rate 175 L/min [ANR] [Series IDGョA] Corrected outlet air flow rate 375 L/min [ANR] [Series IDG] Inlet air pressure 0.5 MPa Outlet air atmospheric pressure dew point .15°C Series IDGョA Series IDG 10 15 20 25 30 35 40 45 50 3.00 2.17 1.52 1.00 0.65 0.40 0.25 0.19 0.14 1.35 1.22 1.10 1.00 0.92 0.86 0.80 0.75 0.70 Step 3 Inlet air flow rate Q1 (L/min [ANR]) = Outlet air flow rate (L/min [ANR]) + Purge air flow rate (L/min [ANR]) Example: Assuming that the IDG30A is chosen Inlet air flow rate Q1 = 150 + 45 = 195 L/min [ANR] by Outlet air flow rate 150 L/min [ANR] Purge air flow rate 45 L/min [ANR] Compressed air supply capacity Q 300 L/min [ANR] Step 4 Step 6 Step 1 NO Review the operating conditions. YES Compressed air supply capacity Q . Q1 300 . 195, therefore proceed to Step 6 Model selected or Check the pressure drop ΔP1 [MPa]. Step 1 Step 2 Single Unit (Refer to pages 7 and 8.) Unit (Refer to pages 21 and 22.) Single Unit (Refer to pages 1 and 2.) Unit (Refer to pages 15 and 16.) Consider the drain discharge method (in the case of Unit), accessory and semi-standard specification. NO Review the operating conditions or increase size. YES ΔP . ΔP1 Refer to in the Specific Product Precautions 1 on page 45. IDG30A-03B IDG30AM4-03D Example: Selected model: IDG30A . Single Unit: IDG30A Inlet air pressure 0.5 MPa Based on the flow-rate characteristics (page 7), Inlet air flow rate 195 L/min [ANR] ΔP1 = 0.006 MPa Allowable pressure drop ΔP . Unit: IDG30AM4 0.03 MPa ΔP1 = 0.01 MPa (Element initial state) Example: For the IDG30A Accessory: With bracket Semi-standard: None For the IDG30AM4 Drain discharge method: N.O. auto-drain Semi-standard: None For the IDG30A and IDG30AM4 (element initial state), ΔP . ΔP1, therefore proceed to Step 7 Selection Step 2 32 Model Selection Series ID G ョA IDGョA/IDG Series Reduced purge M V Made to Order Model Selection Single Unit Type Specific Product Precautions Unit Type